Loading ...

WGN Shrink Disc

 

The WGN shrink disc can be used to make a force-fit connection between your machine shaft and the right angle hollow shaft gearbox WGN. For the load shaft, we recommend a tolerance of h6 and a surface roughness of Ra <3.2 μm.

 

VIEW DOWNLOADS

Further Information

      WGN 070 WGN090 WGN115 WGN142
Art.No.     58365 58366 58367 58368
Outside diameter D34

mm

44 50 72 90
Inner diameter D35 18 24 36 50
Overall length L32 19 22 27.3 33.3
Clamp length L33 15 18 22 26
Width across flats SW30 10 10 13 13
Number of clamp screws N30 4 5 5 8
Mass moment of inertia J kgcm² 0.4251 0.7831 4.212 11.55

 

      WGN 070 WGN090 WGN090 WGN142
Art.No.     58365 58366 58367 58368
Outside diameter D34

in

1.732 1.968 2.835 3.543
Inner diameter D35 0.709 0.945 1.417 1.968
Overall length L32 0.748 0.866 1.075 1.232
Clamp length L33 0.591 0.709 0.866 1.024
Width across flats SW30 0.394 0.394 0.512 0.512
Number of clamp screws N30 0.157 0.197 0.197 0.315
Mass moment of inertia J lbf.in.s210-4 3.672 6.930 37.276 102.218

 

CAD Downloads

WGN070 Shrink Disc
WGN090 Shrink Disc
WGN115 Shrink Disc
WGN142 Shrink Disc
Mounting instructions: Accessories WGN shrink disc