WPLE
Frame size
Go to Tec Data FinderUse our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary
The WPLE consistently continues the advantages of the Economy series. With its compact but powerful design, it is perfectly suited for dynamic multi-axis systems. Our right-angle gearbox is lubricated for life, easy to mount and offers an unmatched price/performance ratio.
Features
-
Economy Line
-
Right angle gearbox
-
Spur gear
-
Bevel gear right angle stage
-
Low-friction deep groove ball bearings
-
Round type output flange
-
High ratio variety i=3 up to i=512
-
Equidirectional rotation
-
Planet carrier in disc design
Further Information
| WPLE 040 | WPLE 060 | WPLE 080 | WPLE 120 | Stage | |||
|---|---|---|---|---|---|---|---|
| Ratios | 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 | 1 | |||||
| 9, 12, 15, 16, 20, 25, 32, 40, 64 9, 12, 15, 16, 20, 25, 32, 40, 64 | 2 | ||||||
| 60, 80, 100, 120, 160, 200, 256, 320, 512 60, 80, 100, 120, 160, 200, 256, 320, 512 | 3 | ||||||
| Efficiency | η | % % | 88 - 95 88 - 95 | ||||
| Min. operating temperature / Max. operating temperature | Tmin / Tmax | °C °F | -25 / 90 -13 / 194 | ||||
| Protection class | IP54 IP54 | ||||||
| Standard backlash | φ | arcmin arcmin | <21 - <28 <21 - <28 | <16 - <21 <16 - <21 | <13 - <17 <13 - <17 | <11 - <15 <11 - <15 | |
| Torsional stiffness | C2t | Nm /arcmin lbf.in/arcmin | 0.5 - 1.0 4 - 8 | 1.5 - 2.5 13 - 22 | 4.0 - 9.8 35 - 87 | 9.9 - 20.5 88 - 181 | |
| Gearbox weight | m | kg lbm | 0.6 - 0.8 1.2 - 1.7 | 1.6 - 2.0 3.5 - 4.4 | 3.7 - 4.7 8.0 - 10.3 | 9.6 - 13.3 21.2 - 29.4 | |
| Running noise | LpA | dB(A) dB(A) | 68 68 | 70 70 | 73 73 | 75 75 | |
| WPLE 040 | WPLE 060 | WPLE 080 | WPLE 120 | |||
|---|---|---|---|---|---|---|
| Maximum radial force | Fr max | N lbf | 200 45 | 700 157 | 1000 225 | 2000 450 |
| Maximum axial force | Fa max | N lbf | 240 54 | 800 180 | 1450 326 | 3800 854 |
| Maximum tilting moment | MK max | Nm lbf.in | 6 49 | 25 220 | 41 364 | 115 1018 |
| WPLE 040 | WPLE 060 | WPLE 080 | WPLE 120 | |||
|---|---|---|---|---|---|---|
| Mass moment of inertia input | J1 | kgcm2 lbf.in.s210-4 | 0.040 - 0.057 0.354 - 0.504 | 0.227 - 0.363 2.009 - 3.213 | 0.862 - 1.226 7.629 - 10.851 | 2.645 - 3.670 23.410 - 32.482 |
| Average idle torque | T0 | Nm lbf.in | 0.05 | 0.15 - 0.20 1 - 2 | 0.25 - 0.60 2 - 5 | 0.80 - 1.45 7 - 13 |
| WPLE 040 | WPLE 060 | WPLE 080 | WPLE 120 | Stage | |||
|---|---|---|---|---|---|---|---|
| Cyclic torque | T2Z | Nm lbf.in | 5 - 9 40 - 75 | 14 - 25 124 - 221 | 38 - 67 336 - 593 | 78 - 135 690 - 1195 | 1 |
| 8 - 20 66 - 177 | 18 - 44 159 - 389 | 50 - 120 443 - 1062 | 120 - 260 1062 - 2301 | 2 | |||
| 8 - 20 66 - 177 | 18 - 44 159 - 389 | 50 - 120 443 - 1062 | 120 - 260 1062 - 2301 | 3 | |||
| Maximum torque | T2max | Nm lbf.in | 7 - 14 62 - 119 | 23 - 40 204 - 354 | 60 - 107 531 - 947 | 124 - 215 1097 - 1903 | 1 |
| 12 - 32 106 - 283 | 28 - 70 248 - 620 | 80 - 192 708 - 1699 | 192 - 415 1699 - 3673 | 2 | |||
| 12 - 32 106 - 283 | 28 - 70 248 - 620 | 80 - 192 708 - 1699 | 192 - 415 1699 - 3673 | 3 | |||
| Continuous torque | T2D | Nm lbf.in | 2 - 5 13 - 44 | 6 - 15 53 - 133 | 14 - 36 119 - 319 | 32 - 86 283 - 761 | 1 |
| 6 - 17 49 - 150 | 15 - 37 133 - 327 | 41 - 102 363 - 903 | 96 - 220 850 - 1947 | 2 | |||
| 6 - 17 53 - 150 | 15 - 37 133 - 327 | 42 - 102 372 - 903 | 102 - 220 903 - 1947 | 3 | |||
| Emergency stop torque | T2Stop | Nm lbf.in | 12 - 27 106 - 239 | 60 - 80 531 - 708 | 135 - 220 1195 - 1947 | 300 - 500 2655 - 4425 | 1 |
| 27 - 40 239 - 354 | 80 - 88 708 - 779 | 190 - 260 1682 - 2301 | 380 - 520 3363 - 4602 | 2 | |||
| 27 - 40 239 - 354 | 80 - 88 708 - 779 | 190 - 240 1682 - 2124 | 380 - 520 3363 - 4602 | 3 |
| WPLE 040 | WPLE 060 | WPLE 080 | WPLE 120 | Stage | |||
|---|---|---|---|---|---|---|---|
| Continuous input speed | n1D | min-1 rpm | 5000 5000 | 4500 4500 | 4000 4000 | 3500 3500 | 1 |
| 5000 5000 | 4500 4500 | 4000 4000 | 3500 3500 | 2 | |||
| 5000 5000 | 4500 4500 | 4000 4000 | 3500 3500 | 3 | |||
| Max. mechanical input speed | n1max | min-1 rpm | 18000 18000 | 13000 13000 | 7000 7000 | 6500 6500 |
Wide diversity of output shafts
-
Output shaft with feather key
-
Smooth output shaft
Lubrication
-
Standard lubrication
-
Food grade lubrication
Surface
-
Standard surface
-
Painted surface
Input
-
Motor adaptation
-
No motor adaptation – universal flange
| WPLE 040 | WPLE 060 | WPLE 080 | WPLE 120 | Stage | |||
|---|---|---|---|---|---|---|---|
| Shaft diameter output | D3 | mm in | 10 0.394 | 14 0.551 | 20 0.787 | 25 0.984 | |
| Centering diameter output | D5 | mm in | 26 1.024 | 40 1.575 | 60 2.362 | 80 3.150 | |
| Housing diameter | D6 | mm in | 40 1.575 | 60 2.362 | 80 3.150 | 115 4.528 | |
| Total length | L1 | mm in | 110.0 4.331 | 147.0 5.787 | 184.0 7.244 | 249.5 9.823 | 1 |
| 123.0 4.843 | 159.5 6.280 | 201.5 7.933 | 277.0 10.906 | 2 | |||
| 135.5 5.335 | 172.0 6.772 | 219.0 8.622 | 304.5 11.988 | 3 | |||
| Shaft length output | L3 | mm in | 26 1.024 | 35 1.378 | 40 1.575 | 55 2.165 |
Downloads
Configure your WPLE gearbox here
We have developed the Tec Data Finder (TDF) so that you can configure a WPLE planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.
Haven't found what you are looking for?
Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.
Find your gearbox with the Product Filter!
The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!
Tec Data Finder – Configure a gearbox easily
We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.
For professionals: the NCP
The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.
Let's stay in touch
Sign up to our newsletter
Be the first to know about new products, trade fairs, training dates and stay up to date.
Sign up