WPLPE
Frame size
Go to Tec Data FinderUse our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary
The WPLPE is the sought-after angle solution from our Economy range: space-saving yet powerful at an attractive price. You attach your drive elements directly to the output shaft, which can also withstand high radial forces thanks to extra-strong deep groove ball bearings.
Features
-
Economy Line
-
Right angle gearbox
-
Spur gear
-
Bevel gear right angle stage
-
Reinforced deep groove ball bearings
-
Round type output flange
-
Equidirectional rotation
-
Planet carrier in disc design
Further Information
| WPLPE 050 | WPLPE 070 | WPLPE 090 | WPLPE 120 | Stage | |||
|---|---|---|---|---|---|---|---|
| Ratios | 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 | 1 | |||||
| 9, 12, 15, 16, 20, 25, 32, 40, 64, 100 9, 12, 15, 16, 20, 25, 32, 40, 64, 100 | 2 | ||||||
| Efficiency | η | % % | 94 - 95 94 - 95 | ||||
| Min. operating temperature / Max. operating temperature | Tmin / Tmax | °C °F | -25 / 90 -13 / 194 | ||||
| Protection class | IP54 IP54 | ||||||
| Standard backlash | φ | arcmin arcmin | <21 - <25 <21 - <25 | <16 - <18 <16 - <18 | <13 - <15 <13 - <15 | <11 - <13 <11 - <13 | |
| Torsional stiffness | C2t | Nm /arcmin lbf.in/arcmin | 0.5 - 1.0 4 - 9 | 2.2 - 5.2 19 - 46 | 4.7 - 14.6 42 - 129 | 13.1 - 39.0 116 - 345 | |
| Gearbox weight | m | kg lbm | 0.8 - 1.3 1.8 - 2.9 | 2.1 - 2.6 4.7 - 5.7 | 4.8 - 5.6 10.5 - 12.3 | 11.4 - 13.6 25.1 - 30.1 | |
| Running noise | LpA | dB(A) dB(A) | 68 68 | 70 70 | 73 73 | 75 75 | |
| WPLPE 050 | WPLPE 070 | WPLPE 090 | WPLPE 120 | |||
|---|---|---|---|---|---|---|
| Maximum radial force | Fr max | N lbf | 1300 292 | 1500 337 | 3100 697 | 4000 899 |
| Maximum axial force | Fa max | N lbf | 1000 225 | 2000 450 | 3800 854 | 5900 1326 |
| Maximum tilting moment | MK max | Nm lbf.in | 42 369 | 61 537 | 162 1429 | 268 2372 |
| WPLPE 050 | WPLPE 070 | WPLPE 090 | WPLPE 120 | |||
|---|---|---|---|---|---|---|
| Mass moment of inertia input | J1 | kgcm2 lbf.in.s210-4 | 0.040 - 0.060 0.354 - 0.531 | 0.224 - 0.336 1.983 - 2.974 | 0.859 - 1.361 7.603 - 12.046 | 2.643 - 4.073 23.393 - 36.049 |
| Average idle torque | T0 | Nm lbf.in | 0.05 | 0.15 - 0.20 1 - 2 | 0.25 - 0.65 2 - 6 | 0.80 - 1.55 7 - 14 |
| WPLPE 050 | WPLPE 070 | WPLPE 090 | WPLPE 120 | Stage | |||
|---|---|---|---|---|---|---|---|
| Cyclic torque | T2Z | Nm lbf.in | 5 - 9 40 - 75 | 14 - 25 124 - 221 | 38 - 67 336 - 593 | 78 - 135 690 - 1195 | 1 |
| 5 - 15 44 - 133 | 15 - 33 133 - 292 | 38 - 97 336 - 859 | 95 - 195 841 - 1726 | 2 | |||
| Maximum torque | T2max | Nm lbf.in | 7 - 14 62 - 119 | 23 - 40 204 - 354 | 60 - 107 531 - 947 | 124 - 215 1097 - 1903 | 1 |
| 8 - 24 71 - 212 | 24 - 52 212 - 460 | 60 - 146 531 - 1292 | 152 - 310 1345 - 2744 | 2 | |||
| Continuous torque | T2D | Nm lbf.in | 2 - 5 13 - 44 | 6 - 15 53 - 133 | 14 - 36 119 - 319 | 32 - 86 283 - 761 | 1 |
| 4 - 13 35 - 111 | 13 - 28 111 - 248 | 32 - 76 283 - 673 | 80 - 165 708 - 1460 | 2 | |||
| Emergency stop torque | T2Stop | Nm lbf.in | 12 - 27 106 - 239 | 60 - 80 531 - 708 | 135 - 220 1195 - 1947 | 300 - 500 2655 - 4425 | 1 |
| 27 - 40 239 - 354 | 75 - 88 664 - 779 | 170 - 260 1505 - 2301 | 380 - 520 3363 - 4602 | 2 |
| WPLPE 050 | WPLPE 070 | WPLPE 090 | WPLPE 120 | Stage | |||
|---|---|---|---|---|---|---|---|
| Continuous input speed | n1D | min-1 rpm | 5000 5000 | 4500 4500 | 4000 4000 | 3500 3500 | 1 |
| 5000 5000 | 4500 4500 | 4000 4000 | 3300 - 3500 3300 - 3500 | 2 | |||
| Max. mechanical input speed | n1max | min-1 rpm | 18000 18000 | 13000 13000 | 7000 7000 | 6500 6500 |
Wide diversity of output shafts
-
Output shaft with feather key
-
Smooth output shaft
Lubrication
-
Standard lubrication
-
Food grade lubrication
Surface
-
Standard surface
-
Painted surface
Input
-
Motor adaptation
-
No motor adaptation – universal flange
| WPLPE 050 | WPLPE 070 | WPLPE 090 | WPLPE 120 | Stage | |||
|---|---|---|---|---|---|---|---|
| Shaft diameter output | D3 | mm in | 12 0.472 | 16 0.630 | 22 0.866 | 32 1.260 | |
| Centering diameter output | D5 | mm in | 35 1.378 | 52 2.047 | 68 2.677 | 90 3.543 | |
| Housing diameter | D6 | mm in | 50 1.969 | 70 2.756 | 90 3.543 | 120 4.724 | |
| Total length | L1 | mm in | 115.5 4.547 | 152.5 6.004 | 197.5 7.776 | 265.0 10.433 | 1 |
| 128.0 5.039 | 165.5 6.516 | 215.5 8.484 | 292.5 11.516 | 2 | |||
| Shaft length output | L3 | mm in | 24.5 0.965 | 36 1.417 | 46 1.811 | 68 2.677 |
Downloads
Configure your WPLPE gearbox here
We have developed the Tec Data Finder (TDF) so that you can configure a WPLPE planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.
Haven't found what you are looking for?
Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.
Find your gearbox with the Product Filter!
The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!
Tec Data Finder – Configure a gearbox easily
We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.
For professionals: the NCP
The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.
Let's stay in touch
Sign up to our newsletter
Be the first to know about new products, trade fairs, training dates and stay up to date.
Sign up