Loading ...
– Economy right angle gearbox

WPLQE

Frame size

Go to Tec Data Finder

Use our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary

WPLQE planetary gearbox
PLQE right angle gearbox
WPLQE bevel gear right angle stage
WPLQE economy gearbox rotation

Our WPLQE is the right-angle gearbox with a square output flange. This makes it particularly easy to mount, versatile and, thanks to its larger deep groove ball bearings, also suitable for higher radial and axial forces.

Features

  • Economy Line
  • Right angle gearbox
  • Spur gear
  • Bevel gear right angle stage
  • Reinforced deep groove ball bearings
  • Square type output flange
  • High ratio variety i=3 up to i=512
  • Equidirectional rotation
  • Planet carrier in disc design

Further Information

WPLQE 060 WPLQE 080 WPLQE 120 Stage
Ratios 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 1
9, 12, 15, 16, 20, 25, 32, 40, 64 9, 12, 15, 16, 20, 25, 32, 40, 64 2
60, 80, 100, 120, 160, 200, 256, 320, 512 60, 80, 100, 120, 160, 200, 256, 320, 512 3
Efficiency η % % 88 - 95 88 - 95
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP54 IP54
Standard backlash φ arcmin arcmin <16 - <21 <16 - <21 <13 - <17 <13 - <17 <11 - <15 <11 - <15
Torsional stiffness C2t Nm /arcmin lbf.in/arcmin 1.9 - 3.9 17 - 35 4.4 - 12.3 39 - 109 9.3 - 18.0 82 - 159
Gearbox weight m kg lbm 1.8 - 2.2 4.0 - 4.9 4.2 - 5.5 9.3 - 12.1 10.4 - 14.1 22.9 - 31.1
Running noise LpA dB(A) dB(A) 70 70 73 73 75 75
WPLQE 060 WPLQE 080 WPLQE 120
Maximum radial force Fr max N lbf 1500 337 2500 562 4000 899
Maximum axial force Fa max N lbf 1950 438 3800 854 3800 854
Maximum tilting moment MK max Nm lbf.in 62 544 124 1096 314 2779
WPLQE 060 WPLQE 080 WPLQE 120
Mass moment of inertia input J1 kgcm2 lbf.in.s210-4 0.228 - 0.377 2.018 - 3.337 0.868 - 1.355 7.682 - 11.993 2.648 - 3.702 23.437 - 32.765
Average idle torque T0 Nm lbf.in 0.15 - 0.20 1 - 2 0.25 - 0.65 2 - 6 0.80 - 1.45 7 - 13
WPLQE 060 WPLQE 080 WPLQE 120 Stage
Cyclic torque T2Z Nm lbf.in 14 - 25 124 - 221 38 - 67 336 - 593 78 - 135 690 - 1195 1
18 - 44 159 - 389 50 - 120 443 - 1062 120 - 260 1062 - 2301 2
18 - 44 159 - 389 50 - 120 443 - 1062 120 - 260 1062 - 2301 3
Maximum torque T2max Nm lbf.in 23 - 40 204 - 354 60 - 107 531 - 947 124 - 215 1097 - 1903 1
28 - 70 248 - 620 80 - 192 708 - 1699 192 - 415 1699 - 3673 2
28 - 70 248 - 620 80 - 192 708 - 1699 192 - 415 1699 - 3673 3
Continuous torque T2D Nm lbf.in 6 - 15 53 - 133 14 - 36 119 - 319 32 - 86 283 - 761 1
15 - 37 133 - 327 41 - 102 363 - 903 96 - 220 850 - 1947 2
15 - 37 133 - 327 42 - 102 372 - 903 102 - 220 903 - 1947 3
Emergency stop torque T2Stop Nm lbf.in 60 - 80 531 - 708 135 - 220 1195 - 1947 300 - 500 2655 - 4425 1
80 - 88 708 - 779 190 - 260 1682 - 2301 380 - 520 3363 - 4602 2
80 - 88 708 - 779 190 - 240 1682 - 2124 380 - 520 3363 - 4602 3
WPLQE 060 WPLQE 080 WPLQE 120 Stage
Continuous input speed n1D min-1 rpm 4500 4500 4000 4000 3500 3500 1
4500 4500 4000 4000 3500 3500 2
4500 4500 4000 4000 3500 3500 3
Max. mechanical input speed n1max min-1 rpm 13000 13000 7000 7000 6500 6500

Wide diversity of output shafts

  • Output shaft with feather key
  • Smooth output shaft

Lubrication

  • Standard lubrication
  • Food grade lubrication

Surface

  • Standard surface
  • Painted surface

Input

  • Motor adaptation
  • No motor adaptation – universal flange
WPLQE 060 WPLQE 080 WPLQE 120 Stage
Shaft diameter output D3 mm in 16 0.630 20 0.787 25 0.984
Centering diameter output D5 mm in 60 2.362 80 3.150 110 4.331
Housing diameter D6 mm in 60 2.362 80 3.150 115 4.528
Flange cross section output Q1 mm in 70 2.756 90 3.543 115 4.528
Total length L1 mm in 152.0 5.984 195.5 7.697 274.5 10.807 1
164.5 6.476 213.0 8.386 302.5 11.909 2
177.0 6.969 230.5 9.075 330.0 12.992 3
Shaft length output L3 mm in 32 1.260 40 1.575 55 2.165

Downloads

Product Catalogue: WPLQE
Operating Manual
Mounting Instructions: WPLQE

 

Configure your WPLQE gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a WPLQE planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox

Related products:

PLQE PLQE
Frame size
Cyclic torque
5-260 Nm
Cyclic torque
44-2301 lbf in
Radial force
520-4000 N
Radial force
117-899 N
Axial force
620-3800 N
Axial force
139-854 N
Torsional backlash
7-22 arcmin
Torsional backlash
7-22 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
WPLE WPLE
Frame size
Cyclic torque
5-260 Nm
Cyclic torque
40-2301 lbf in
Radial force
200-2000 N
Radial force
45-450 N
Axial force
240-3800 N
Axial force
54-854 N
Torsional backlash
11-28 arcmin
Torsional backlash
11-28 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
Custom gearboxes Custom gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

Cyclic torque
Nm
Cyclic torque
lbf in
Radial force
N
Radial force
N
Your requirements
Learn more
WPLN WPLN
Frame size
Cyclic torque
22-800 Nm
Cyclic torque
195-7081 lbf in
Radial force
3200-12500 N
Radial force
719-2810 N
Axial force
3400-12000 N
Axial force
764-2698 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPSFN WPSFN
Frame size
Cyclic torque
22-620 Nm
Cyclic torque
195-5487 lbf in
Radial force
2150-12000 N
Radial force
483-2698 N
Axial force
2850-7500 N
Axial force
641-1686 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPLPE WPLPE
Frame size
Cyclic torque
5-195 Nm
Cyclic torque
40-1726 lbf in
Radial force
1300-4000 N
Radial force
292-899 N
Axial force
1000-5900 N
Axial force
225-1326 N
Torsional backlash
11-25 arcmin
Torsional backlash
11-25 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
WPLFE WPLFE
Frame size
Cyclic torque
14-260 Nm
Cyclic torque
124-2301 lbf in
Radial force
900-3800 N
Radial force
202-854 N
Axial force
1200-5200 N
Axial force
270-1169 N
Torsional backlash
11-18 arcmin
Torsional backlash
11-18 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
WGN WGN
Frame size
Cyclic torque
22-320 Nm
Cyclic torque
195-2832 lbf in
Radial force
2700-10000 N
Radial force
607-2248 N
Axial force
3400-12000 N
Axial force
764-2698 N
Torsional backlash
5 arcmin
Torsional backlash
5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product

Haven't found what you are looking for?

Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.


Find your gearbox with the Product Filter!

The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!

PRODUCT FILTER


Tec Data Finder – Configure a gearbox easily

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

TEC DATA FINDER


For professionals: the NCP

The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.

Neugart Calculation Program