WPLN
Frame size
Go to Tec Data FinderUse our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary
Due to its hypoid gearing, our WPLN achieves optimal synchronization. Because vibrations are reduced to a minimum, it operates smoothly, precisely and quietly. The right-angle precision gearbox is lubricated for life and can be mounted in a variety of ways.
Features
-
Precision Line
-
Right angle gearbox
-
Spur gear (2-stage)
-
Hypoid gear right angle stage
-
Preloaded tapered roller bearings
-
Rotary shaft seal
-
Square type output flange
-
Extra long centering collar
-
Counterdirectional rotation
-
Planet carrier in cage design (2-stage)
Further Information
| WPLN 070 | WPLN 090 | WPLN 115 | WPLN 142 | Stage | |||
|---|---|---|---|---|---|---|---|
| Ratios | 4, 5, 7, 8, 10 4, 5, 7, 8, 10 | 1 | |||||
| 16, 20, 25, 28, 32, 35, 40, 50, 64, 100 16, 20, 25, 28, 32, 35, 40, 50, 64, 100 | 2 | ||||||
| Efficiency | η | % % | 94 - 95 94 - 95 | ||||
| Min. operating temperature / Max. operating temperature | Tmin / Tmax | °C °F | -25 / 90 -13 / 194 | ||||
| Protection class | IP65 IP65 | ||||||
| Standard backlash | φ | arcmin arcmin | <5 <5 | <5 <5 | <5 <5 | <5 <5 | |
| Reduced backlash | φ | arcmin arcmin | <3 <3 | <3 <3 | <3 <3 | <3 <3 | 2 |
| Torsional stiffness | C2t | Nm /arcmin lbf.in/arcmin | 1.8 - 3.0 16 - 27 | 4.6 - 7.8 41 - 69 | 10.1 - 16.9 89 - 150 | 25.5 - 42.5 226 - 376 | |
| Gearbox weight | m | kg lbm | 3.3 - 4.4 7.3 - 9.6 | 5.3 - 5.8 11.7 - 12.7 | 10.0 - 11.1 22.1 - 24.5 | 23.7 - 25.9 52.4 - 57.0 | |
| Running noise | LpA | dB(A) dB(A) | 66 66 | 67 67 | 68 68 | 70 70 | |
| WPLN 070 | WPLN 090 | WPLN 115 | WPLN 142 | |||
|---|---|---|---|---|---|---|
| Maximum radial force | Fr max | N lbf | 3200 719 | 5200 - 5500 1169 - 1236 | 6000 1349 | 12500 2810 |
| Maximum axial force | Fa max | N lbf | 3400 764 | 4500 1012 | 6500 1461 | 12000 2698 |
| Maximum tilting moment | MK max | Nm lbf.in | 191 - 322 1690 - 2846 | 383 - 624 3393 - 5523 | 488 - 1010 4317 - 8935 | 1420 - 2225 12572 - 19693 |
| WPLN 070 | WPLN 090 | WPLN 115 | WPLN 142 | |||
|---|---|---|---|---|---|---|
| Mass moment of inertia input | J1 | kgcm2 lbf.in.s210-4 | 0.486 - 0.646 4.301 - 5.718 | 0.486 - 1.368 4.301 - 12.108 | 0.995 - 5.842 8.806 - 51.706 | 4.774 - 20.883 42.253 - 184.830 |
| Average idle torque | T0 | Nm lbf.in | 0.75 - 1.50 7 - 13 | 0.75 - 2.30 7 - 20 | 1.15 - 6.90 10 - 61 | 4.00 - 16.00 35 - 142 |
| WPLN 070 | WPLN 090 | WPLN 115 | WPLN 142 | Stage | |||
|---|---|---|---|---|---|---|---|
| Cyclic torque | T2Z | Nm lbf.in | 22 - 45 195 - 398 | 40 - 90 354 - 797 | 75 - 160 664 - 1416 | 160 - 320 1416 - 2832 | 1 |
| 24 - 77 212 - 682 | 60 - 150 531 - 1328 | 125 - 300 1106 - 2655 | 290 - 800 2567 - 7081 | 2 | |||
| Maximum torque | T2max | Nm lbf.in | 35 - 67 310 - 593 | 64 - 140 566 - 1239 | 120 - 255 1062 - 2257 | 255 - 510 2257 - 4514 | 1 |
| 38 - 103 336 - 912 | 96 - 240 850 - 2124 | 200 - 480 1770 - 4248 | 335 - 1280 2965 - 11329 | 2 | |||
| Continuous torque | T2D | Nm lbf.in | 19 - 32 164 - 283 | 34 - 41 301 - 363 | 63 - 104 558 - 920 | 136 - 235 1204 - 2080 | 1 |
| 22 - 65 195 - 575 | 51 - 127 451 - 1124 | 106 - 205 938 - 1814 | 255 - 540 2257 - 4779 | 2 | |||
| Emergency stop torque | T2Stop | Nm lbf.in | 75 - 100 664 - 885 | 150 - 200 1328 - 1770 | 300 - 400 2655 - 3540 | 700 - 800 6196 - 7081 | 1 |
| 50 - 150 443 - 1328 | 120 - 300 1062 - 2655 | 240 - 650 2124 - 5753 | 580 - 1600 5133 - 14161 | 2 |
| WPLN 070 | WPLN 090 | WPLN 115 | WPLN 142 | Stage | |||
|---|---|---|---|---|---|---|---|
| Continuous input speed | n1D | min-1 rpm | 1650 - 2300 1650 - 2300 | 1700 - 2200 1700 - 2200 | 1050 - 1400 1050 - 1400 | 870 - 1100 870 - 1100 | 1 |
| 1550 - 2650 1550 - 2650 | 1500 - 3000 1500 - 3000 | 1550 - 2900 1550 - 2900 | 910 - 1800 910 - 1800 | 2 | |||
| Max. mechanical input speed | n1max | min-1 rpm | 16000 16000 | 14000 - 16000 14000 - 16000 | 9500 - 14000 9500 - 14000 | 8000 - 9500 8000 - 9500 |
Wide diversity of output shafts
-
Output shaft with feather key
-
Smooth output shaft
-
Splined output shaft (DIN 5480)
-
Output shaft with mounted pinion
Backlash
-
Standard backlash
-
Reduced backlash (2-stage)
Lubrication
-
Standard lubrication
-
Food grade lubrication
Surface
-
Standard surface
-
Painted surface
Optimized clamping systems
-
Inertia-optimized clamping system
-
Clamping system for motor shaft diameter
Input
-
Motor adaptation
Mounted pinion
-
PK1 - pinion with helical teeth
-
PK1 - pinion with straight teeth
| WPLN 070 | WPLN 090 | WPLN 115 | WPLN 142 | Stage | |||
|---|---|---|---|---|---|---|---|
| Shaft diameter output | D3 | mm in | 16 0.630 | 22 0.866 | 32 1.260 | 40 1.575 | |
| Centering diameter output | D5 | mm in | 60 2.362 | 70 2.756 | 90 3.543 | 130 5.118 | |
| Flange cross section output | Q1 | mm in | 70 2.756 | 80 3.150 | 110 4.331 | 142 5.591 | |
| Total length | L1 | mm in | 137.5 5.413 | 165.0 6.496 | 218.0 8.583 | 273.0 10.748 | 1 |
| 185.0 7.283 | 207.0 8.150 | 248.5 9.783 | 342.5 13.484 | 2 | |||
| Shaft length output | L3 | mm in | 48 1.890 | 56 2.205 | 88 3.465 | 110 4.331 |
Mounted pinion
The Neugart pinion is pre-mounted on the gearbox and secured with screws. This means that the compact unit consisting of the gearbox and the pinion can be quickly installed in the application, and less installation work is required.
MOUNTED PINION
Downloads
Configure your WPLN gearbox here
We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.
Haven't found what you are looking for?
Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.
Find your gearbox with the Product Filter!
The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!
Tec Data Finder – Configure a gearbox easily
We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.
For professionals: the NCP
The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.
Let's stay in touch
Sign up to our newsletter
Be the first to know about new products, trade fairs, training dates and stay up to date.
Sign up