Loading ...
– Precision right angle gearbox

WPSFN

Frame size

Go to Tec Data Finder

Use our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary

Helical gear gearbox
WPSFN precision right angle gearbox
WPSFN hypoid gear right angle stage
WPSFN gearboxes with pinion
Hypoid gearing gearbox rotation

Our WPSFN is particularly easy and quick to integrate thanks to its standardized flange interface and offers high torsional rigidity. With its hypoid gearing, as well as the helical-toothed planetary stage, it achieves optimal synchronization for best surface qualities. The shortest right-angle precision gearbox, in a single-stage design with integrated hollow shaft, offers you new design solutions.

Features

  • Precision Line
  • Right angle gearbox
  • Helical gear (2-stage)
  • Hypoid gear right angle stage
  • Preloaded angular contact roller bearings
  • Rotary shaft seal
  • Extra large round type output flange
  • Counterdirectional rotation
  • Planet carrier in cage design (2-stage)

Further Information

WPSFN 064 WPSFN 090 WPSFN 110 WPSFN 140 Stage
Ratios 4, 5, 7, 8, 10 4, 5, 7, 8, 10 1
16, 20, 25, 28, 32, 35, 40, 50, 70, 100 16, 20, 25, 28, 32, 35, 40, 50, 70, 100 2
Efficiency η % % 93 - 94 93 - 94
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP65 IP65
Standard backlash φ arcmin arcmin <5 <5 <5 <5 <5 <5 <5 <5
Reduced backlash φ arcmin arcmin <3 <3 <3 <3 <3 <3 <3 <3 2
Torsional stiffness C2t Nm /arcmin lbf.in/arcmin 1.9 - 6.9 17 - 61 4.0 - 20.5 35 - 181 10.1 - 44.0 89 - 389 26.0 - 111.0 230 - 982
Gearbox weight m kg lbm 3.4 - 3.9 7.6 - 8.7 5.4 - 6.9 12.0 - 15.3 8.7 - 11.5 19.1 - 25.3 18.3 - 25.3 40.3 - 55.9
Running noise LpA dB(A) dB(A) 66 66 67 67 68 68 70 70
WPSFN 064 WPSFN 090 WPSFN 110 WPSFN 140
Maximum radial force Fr max N lbf 2150 - 2400 483 - 540 3950 - 4400 888 - 989 4900 - 5500 1102 - 1236 12000 2698
Maximum axial force Fa max N lbf 2850 641 5450 1225 6450 1450 7500 1686
Maximum tilting moment MK max Nm lbf.in 132 - 200 1170 - 1767 326 - 484 2888 - 4283 475 - 689 4207 - 6096 1030 - 1989 9113 - 17602
WPSFN 064 WPSFN 090 WPSFN 110 WPSFN 140
Mass moment of inertia input J1 kgcm2 lbf.in.s210-4 0.485 - 0.660 4.293 - 5.841 0.486 - 1.573 4.301 - 13.922 0.996 - 6.402 8.815 - 56.662 4.777 - 21.693 42.280 - 191.999
Average idle torque T0 Nm lbf.in 0.80 - 1.55 7 - 14 0.80 - 2.60 7 - 23 1.20 - 7.40 11 - 65 4.00 - 16.00 35 - 142
WPSFN 064 WPSFN 090 WPSFN 110 WPSFN 140 Stage
Cyclic torque T2Z Nm lbf.in 22 - 45 195 - 398 40 - 90 354 - 797 75 - 160 664 - 1416 160 - 320 1416 - 2832 1
27 - 62 239 - 549 57 - 130 504 - 1151 140 - 310 1239 - 2744 305 - 620 2699 - 5487 2
Maximum torque T2max Nm lbf.in 35 - 67 310 - 593 64 - 140 566 - 1239 120 - 255 1062 - 2257 255 - 510 2257 - 4514 1
43 - 83 381 - 735 91 - 205 805 - 1814 220 - 495 1947 - 4381 485 - 1000 4293 - 8851 2
Continuous torque T2D Nm lbf.in 19 - 31 164 - 274 34 - 41 301 - 363 63 - 105 558 - 929 136 - 230 1204 - 2036 1
23 - 52 204 - 460 50 - 110 443 - 974 119 - 198 1053 - 1752 255 - 455 2257 - 4027 2
Emergency stop torque T2Stop Nm lbf.in 75 - 100 664 - 885 150 - 200 1328 - 1770 300 - 400 2655 - 3540 700 - 800 6196 - 7081 1
50 - 150 443 - 1328 120 - 300 1062 - 2655 240 - 650 2124 - 5753 600 - 1650 5310 - 14604 2
WPSFN 064 WPSFN 090 WPSFN 110 WPSFN 140 Stage
Continuous input speed n1D min-1 rpm 1700 - 2450 1700 - 2450 1650 - 2350 1650 - 2350 1000 - 1400 1000 - 1400 930 - 1250 930 - 1250 1
2150 - 3000 2150 - 3000 1850 - 3500 1850 - 3500 1700 - 3200 1700 - 3200 1150 - 2050 1150 - 2050 2
Max. mechanical input speed n1max min-1 rpm 16000 16000 14000 - 16000 14000 - 16000 9500 - 14000 9500 - 14000 8000 - 9500 8000 - 9500

Wide diversity of output shafts

  • Flange output shaft (ISO 9409-1)
  • Hollow shaft (1-stage)
  • Output shaft with mounted pinion

Backlash

  • Standard backlash
  • Reduced backlash (2-stage)

Lubrication

  • Standard lubrication
  • Food grade lubrication

Surface

  • Standard surface
  • Painted surface

Optimized clamping systems

  • Inertia-optimized clamping system
  • Clamping system for motor shaft diameter

Input

  • Motor adaptation

Mounted pinion

  • PM1 - Pinion with helical teeth
  • PM2 - Pinion with helical teeth
  • PM2 - Pinion with straight teeth
WPSFN 064 WPSFN 090 WPSFN 110 WPSFN 140 Stage
Pitch circle diameter output shaft D11 mm in 31.5 1.240 50 1.969 63 2.480 80 3.150
Centering diameter output flange D13 mm in 64 2.520 90 3.543 110 4.331 140 5.512
Flange diameter output D14 mm in 86 3.386 118 4.646 145 5.709 179 7.047
Hollow shaft diameter D24 mm in 17 0.669 25 0.984 35 1.378 50 1.969 1
Total length L1 mm in 104.5 4.114 132.0 5.197 153.5 6.043 201.5 7.933 1
122.5 4.823 139.5 5.492 154.0 6.063 224.0 8.819 2
Output flange length L13 mm in 19.5 0.768 30.0 1.181 29.0 1.142 38.0 1.496

Mounted pinion

The Neugart pinion is pre-mounted on the gearbox and secured with screws. This means that the compact unit consisting of the gearbox and the pinion can be quickly installed in the application, and less installation work is required.

MOUNTED PINION
pinion range Neugart

Downloads

Product Catalogue: WPSFN
Operating Manual
Mounting Instructions: WPSFN

 

Configure your WPSFN gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a WPSFN planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox

Related products:

PSFNpro PSFNpro
Frame size
Cyclic torque
14-1800 Nm
Cyclic torque
119-15931 lbf in
Radial force
1450-23000 N
Radial force
326-5171 N
Axial force
2350-12000 N
Axial force
528-2698 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPLN WPLN
Frame size
Cyclic torque
22-800 Nm
Cyclic torque
195-7081 lbf in
Radial force
3200-12500 N
Radial force
719-2810 N
Axial force
3400-12000 N
Axial force
764-2698 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
Custom gearboxes Custom gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

Cyclic torque
Nm
Cyclic torque
lbf in
Radial force
N
Radial force
N
Your requirements
Learn more
WPLHE WPLHE
Frame size
Cyclic torque
14-260 Nm
Cyclic torque
124-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
11-18 arcmin
Torsional backlash
11-18 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WGN WGN
Frame size
Cyclic torque
22-320 Nm
Cyclic torque
195-2832 lbf in
Radial force
2700-10000 N
Radial force
607-2248 N
Axial force
3400-12000 N
Axial force
764-2698 N
Torsional backlash
5 arcmin
Torsional backlash
5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PFHE PFHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
2300-5150 N
Radial force
517-1158 N
Axial force
2850-6450 N
Axial force
641-1450 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLHE PLHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PSNpro PSNpro
Frame size
Cyclic torque
14-1800 Nm
Cyclic torque
119-15931 lbf in
Radial force
950-20000 N
Radial force
214-4496 N
Axial force
2200-17000 N
Axial force
495-3822 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPLFE WPLFE
Frame size
Cyclic torque
14-260 Nm
Cyclic torque
124-2301 lbf in
Radial force
900-3800 N
Radial force
202-854 N
Axial force
1200-5200 N
Axial force
270-1169 N
Torsional backlash
11-18 arcmin
Torsional backlash
11-18 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product

Haven't found what you are looking for?

Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.


Find your gearbox with the Product Filter!

The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!

PRODUCT FILTER


Tec Data Finder – Configure a gearbox easily

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

TEC DATA FINDER


For professionals: the NCP

The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.

Neugart Calculation Program