Loading ...
defense gearboxes

Gearboxes for Defense Applications

Neugart develops high-performance planetary gearboxes for defense systems. Our solutions combine high precision, compact designs and reliable performance – even in demanding environmental conditions.

Discover the pro Series

Reliable Drive Technology for Demanding Operating Conditions

Defense systems place high demands on precision, availability and environmental resistance. The components used must operate reliably even under challenging conditions.

Neugart provides high-performance planetary gearboxes for precise positioning, swiveling and motion control tasks. In addition to proven standard products, Neugart supports customers with technical consulting and co-engineering services to develop gearbox solutions tailored to specific projects and operational requirements.

Designed for Demanding Requirements

Developed for Challenging Operating Conditions

Corrosion-Resistant Configurations
Special surface treatments, nickel-plated components and additional protective measures support operation in demanding environments. Depending on project requirements, corrosion-resistant versions with stainless steel components are also available.

Operation in Extreme Temperatures
Special gearbox configurations and tailored lubrication concepts enable reliable operation in particularly high or low ambient temperatures. Selected gearbox series are available for low-temperature applications down to -40°C.

Customized Adaptations
Depending on project requirements, customer-specific interfaces, shaft configurations, special coatings, painted surfaces in custom colors and additional application-specific modifications can be implemented.

Short Lead Times
Fast response times and the high availability of selected product series support the rapid implementation of your projects.

Made in Germany
Development and manufacturing are carried out according to certified quality standards, including ISO 9001.

Gearboxes for low temperatures down to -40°C
Gearboxes for low temperatures down to -40°C
Optional painted surface in RAL 9005 Jet Black
Optional painted surface in RAL 9005 Jet Black

Typical Applications

UAV and Drone Systems
Precision gearboxes for gimbals, sensor platforms, camera systems and actuators.

Radar and Communication Systems
Positioning and adjustment drives for radar, antenna and communication equipment.

Mast and Lifting Systems
Positioning and alignment of sensors, communication equipment and surveillance systems.

Stabilization Systems
Pan, tilt and rotary systems for highly precise optical sensors as well as day and night vision systems.

Remote Controlled Weapon Stations
Precise motion control for stabilized weapon and observation platforms.

Unmanned Ground Vehicles (UGV)
Gearbox solutions for autonomous and remotely operated vehicles.

Helicopter and Airborne Surveillance Systems
Precision gearbox solutions for radar, sensor and surveillance systems on airborne platforms.

Naval and Maritime Systems
Positioning drives for radar, communication, electro-optical surveillance and sensor systems on ships and other maritime platforms.

Ammunition and Defense Manufacturing
Precision gearboxes for automated production, assembly, handling, testing, inspection and packaging equipment.

pro Series Precision Gearboxes for Defense Systems

Modern defense and security systems place the highest demands on precision, dynamic performance and reliability. With the pro Series, Neugart offers high-performance precision planetary gearboxes for demanding positioning and motion-control tasks in modern defense systems. The gearboxes feature high torque density, excellent positioning accuracy and exceptionally smooth operation. They are ideally suited for highly dynamic movements and frequent load changes.

The pro-Series

... Show extended properties
Configure & inquire about gearboxes View product
Configure & inquire about gearboxes View product
Configure & inquire about gearboxes View product


Our Right-Angle Gearboxes

... Show extended properties
Configure & inquire about gearboxes View product
Configure & inquire about gearboxes View product
Configure & inquire about gearboxes View product

Custom Gearboxes for Individual Requirements

When standard solutions reach their limits, Neugart develops customized gearbox solutions for specific technical requirements. By adapting interfaces, geometries, materials and surface finishes, gearboxes can be tailored precisely to the demands of each project.

Find your gearbox
Custom gearboxes Neugart

 

Configure your gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox

Together Towards the Right Gearbox Solution

Technical support for your project
Whether you require a standard product, a precision gearbox from the pro Series or a fully customized solution, our experts support you in selecting and developing the gearbox solution that best meets your requirements.

Contact Us

Let's stay in touch

Subscribe to our newsletter

Be the first to know about new products, trade shows, training dates and stay up to date.

Subscribe

Social Media

  • Youtube
  • Linkedin
  • Xing
  • Facebook
  • Instagram