Loading ...
– Economy planetary gearbox

PLFE

Frame size

Go to Tec Data Finder

Use our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary

PLFE planetary gearbox
PLFE coaxial gearbox
PLFE Economy Line
PLFE with extra large round type output flange
PLFE web rotation

There is no such thing as too short: The PLFE is our planetary gearbox with compact flange output shaft. They are more than one-third smaller in size. Its standardized flange interface makes it particularly easy to install. The integrated dowel pin drill hole provides additional stability during installation.

Features

  • Economy Line
  • Coaxial gearbox
  • Spur gear
  • Low-friction deep groove ball bearings
  • Extra large round type output flange
  • Very short gearbox
  • Equidirectional rotation
  • Planet carrier in disc design

Further Information

PLFE 055 PLFE 064 PLFE 090 PLFE 110 Stage
Ratios 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 1
9, 12, 15, 16, 20, 25, 32, 40, 64, 100 9, 12, 15, 16, 20, 25, 32, 40, 64, 100 2
Efficiency η % % 97 - 98 97 - 98
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP54 IP54
Standard backlash φ arcmin arcmin <15 - <19 <15 - <19 <10 - <12 <10 - <12 <7 - <9 <7 - <9 <7 - <9 <7 - <9
Torsional stiffness C2t Nm /arcmin lbf.in/arcmin 1.5 - 5.6 13 - 50 5.1 - 11.9 45 - 105 15.9 - 39.5 141 - 350 29.5 - 88.0 261 - 779
Gearbox weight m kg lbm 0.7 - 0.8 1.5 - 1.7 1.1 - 1.4 2.4 - 3.1 3.0 - 3.7 6.6 - 8.2 6.6 - 8.6 14.6 - 19.0
Running noise LpA dB(A) dB(A) 58 58 58 58 60 60 65 65
PLFE 055 PLFE 064 PLFE 090 PLFE 110
Maximum radial force Fr max N lbf 1150 259 900 202 2200 495 3800 854
Maximum axial force Fa max N lbf 1000 225 1200 270 3300 742 5200 1169
Maximum tilting moment MK max Nm lbf.in 25 224 20 175 73 643 173 1530
PLFE 055 PLFE 064 PLFE 090 PLFE 110
Mass moment of inertia input J1 kgcm2 lbf.in.s210-4 0.022 - 0.070 0.195 - 0.620 0.084 - 0.231 0.743 - 2.045 0.356 - 1.164 3.151 - 10.302 1.377 - 3.430 12.187 - 30.358
Average idle torque T0 Nm lbf.in 0.05 - 0.25 1 - 2 0.10 - 0.30 1 - 3 0.15 - 0.60 1 - 5 0.45 - 1.30 4 - 12
PLFE 055 PLFE 064 PLFE 090 PLFE 110 Stage
Cyclic torque T2Z Nm lbf.in 5 - 15 44 - 133 15 - 40 133 - 354 38 - 115 336 - 1018 95 - 195 841 - 1726 1
5 - 20 44 - 177 15 - 44 133 - 389 38 - 130 336 - 1151 95 - 260 841 - 2301 2
Maximum torque T2max Nm lbf.in 8 - 24 71 - 212 24 - 61 212 - 540 60 - 175 531 - 1549 152 - 310 1345 - 2744 1
8 - 32 71 - 283 24 - 70 212 - 620 60 - 192 531 - 1699 152 - 415 1345 - 3673 2
Continuous torque T2D Nm lbf.in 4 - 13 31 - 111 13 - 24 111 - 212 32 - 94 283 - 832 80 - 165 708 - 1460 1
4 - 17 35 - 150 13 - 37 111 - 327 32 - 102 283 - 903 80 - 220 708 - 1947 2
Emergency stop torque T2Stop Nm lbf.in 22 - 36 195 - 319 60 - 80 531 - 708 150 - 220 1328 - 1947 340 - 500 3009 - 4425 1
27 - 40 239 - 354 75 - 88 664 - 779 190 - 260 1682 - 2301 380 - 520 3363 - 4602 2
PLFE 055 PLFE 064 PLFE 090 PLFE 110 Stage
Continuous input speed n1D min-1 rpm 5000 5000 2850 - 4500 2850 - 4500 2350 - 4000 2350 - 4000 1350 - 3500 1350 - 3500 1
5000 5000 4500 4500 3750 - 4000 3750 - 4000 1600 - 3500 1600 - 3500 2
Max. mechanical input speed n1max min-1 rpm 18000 18000 13000 13000 7000 7000 6500 6500

Wide diversity of output shafts

  • Flange output shaft (ISO 9409-1)

Lubrication

  • Standard lubrication
  • Food grade lubrication

Surface

  • Standard surface
  • Painted surface

Optimized clamping systems

  • Inertia-optimized clamping system
  • Clamping system for motor shaft diameter

Input

  • Motor adaptation
  • No motor adaptation – universal flange
PLFE 055 PLFE 064 PLFE 090 PLFE 110 Stage
Pitch circle diameter output shaft D11 mm in 25 0.984 31.5 1.240 50 1.969 63 2.480
Centering diameter output flange D13 mm in 55 2.165 64 2.520 90 3.543 110 4.331
Flange diameter output D14 mm in 72 2.835 86 3.386 118 4.646 145 5.709
Total length L1 mm in 71.5 2.815 69.0 2.717 98.5 3.878 125.5 4.941 1
84.5 3.327 81.5 3.209 116.0 4.567 152.5 6.004 2
Output flange length L13 mm in 19.0 0.748 19.5 0.768 30.0 1.181 29.0 1.142

Downloads

Product Catalog: PLFE
Operating Manual
Mounting Instructions: PLFE

 

Configure your PLFE gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a PLFE planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox

Related products:

WPLFE WPLFE
Frame size
Cyclic torque
14-260 Nm
Cyclic torque
124-2301 lbf in
Radial force
900-3800 N
Radial force
202-854 N
Axial force
1200-5200 N
Axial force
270-1169 N
Torsional backlash
11-18 arcmin
Torsional backlash
11-18 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
PFHE PFHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
2300-5150 N
Radial force
517-1158 N
Axial force
2850-6450 N
Axial force
641-1450 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
Custom gearboxes Custom gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

Cyclic torque
Nm
Cyclic torque
lbf in
Radial force
N
Radial force
N
Your requirements
Learn more
PSFNpro PSFNpro
Frame size
Cyclic torque
14-1800 Nm
Cyclic torque
119-15931 lbf in
Radial force
1450-23000 N
Radial force
326-5171 N
Axial force
2350-12000 N
Axial force
528-2698 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLPE PLPE
Frame size
Cyclic torque
5-460 Nm
Cyclic torque
44-4071 lbf in
Radial force
1300-8400 N
Radial force
292-1888 N
Axial force
1000-11000 N
Axial force
225-2473 N
Torsional backlash
6-19 arcmin
Torsional backlash
6-19 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
NGV NGV
Frame size
Cyclic torque
18-260 Nm
Cyclic torque
159-2301 lbf in
Radial force
2700-7200 N
Radial force
607-1619 N
Axial force
2850-6450 N
Axial force
641-1450 N
Torsional backlash
9-12 arcmin
Torsional backlash
9-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLQE PLQE
Frame size
Cyclic torque
5-260 Nm
Cyclic torque
44-2301 lbf in
Radial force
520-4000 N
Radial force
117-899 N
Axial force
620-3800 N
Axial force
139-854 N
Torsional backlash
7-22 arcmin
Torsional backlash
7-22 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
PLE PLE
Frame size
Cyclic torque
5-800 Nm
Cyclic torque
44-7081 lbf in
Radial force
200-5000 N
Radial force
45-1124 N
Axial force
240-11000 N
Axial force
54-2473 N
Torsional backlash
6-22 arcmin
Torsional backlash
6-22 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
PLHE PLHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product

Haven't found what you are looking for?

Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.


Find your gearbox with the Product Filter!

The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!

PRODUCT FILTER


Tec Data Finder – Configure a gearbox easily

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

TEC DATA FINDER


For professionals: the NCP

The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.

Neugart Calculation Program

Have questions about our gearboxes?

We would be happy to help you!
Neugart GmbH

Contact Us

Let's stay in touch

Subscribe to our newsletter

Be the first to know about new products, trade shows, training dates and stay up to date.

Subscribe

Social Media

  • Youtube
  • Linkedin
  • Xing
  • Facebook
  • Instagram