PLHE
Frame size
Go to Tec Data FinderUse our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary
The PLHE is our ideal combination of economy and precision gearboxes. The preloaded tapered roller bearings of this planetary gearbox guarantee high rigidity even under maximum load. The high-performance seal provides increased protection against dust and water spray.
Features
-
Economy Line
-
Coaxial gearbox
-
Spur gear
-
Preloaded tapered roller bearings
-
Rotary shaft seal
-
Square type output flange
-
Extra long centering collar
-
Equidirectional rotation
-
Planet carrier in disc design
Further Information
| PLHE 060 | PLHE 080 | PLHE 120 | Stage | |||
|---|---|---|---|---|---|---|
| Ratios | 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 | 1 | ||||
| 9, 12, 15, 16, 20, 25, 32, 40, 64, 100 9, 12, 15, 16, 20, 25, 32, 40, 64, 100 | 2 | |||||
| Efficiency | η | % % | 96 - 97 96 - 97 | |||
| Min. operating temperature / Max. operating temperature | Tmin / Tmax | °C °F | -25 / 90 -13 / 194 | |||
| Protection class | IP65 IP65 | |||||
| Standard backlash | φ | arcmin arcmin | <10 - <12 <10 - <12 | <7 - <9 <7 - <9 | <7 - <9 <7 - <9 | |
| Torsional stiffness | C2t | Nm /arcmin lbf.in/arcmin | 2.9 - 4.2 26 - 37 | 8.2 - 11.8 73 - 104 | 16.7 - 26.5 148 - 235 | |
| Gearbox weight | m | kg lbm | 1.6 - 1.8 3.4 - 3.9 | 3.0 - 3.6 6.7 - 7.9 | 7.0 - 9.0 15.5 - 19.8 | |
| Running noise | LpA | dB(A) dB(A) | 58 58 | 60 60 | 65 65 | |
| PLHE 060 | PLHE 080 | PLHE 120 | |||
|---|---|---|---|---|---|
| Maximum radial force | Fr max | N lbf | 3200 719 | 5500 1236 | 6000 1349 |
| Maximum axial force | Fa max | N lbf | 3400 764 | 4500 1012 | 6500 1461 |
| Maximum tilting moment | MK max | Nm lbf.in | 191 1690 | 383 3393 | 488 4317 |
| PLHE 060 | PLHE 080 | PLHE 120 | |||
|---|---|---|---|---|---|
| Mass moment of inertia input | J1 | kgcm2 lbf.in.s210-4 | 0.084 - 0.198 0.743 - 1.752 | 0.356 - 0.775 3.151 - 6.859 | 1.376 - 2.486 12.179 - 22.003 |
| Average idle torque | T0 | Nm lbf.in | 0.10 - 0.50 1 - 4 | 0.15 - 0.90 1 - 8 | 0.45 - 1.75 4 - 15 |
| PLHE 060 | PLHE 080 | PLHE 120 | Stage | |||
|---|---|---|---|---|---|---|
| Cyclic torque | T2Z | Nm lbf.in | 15 - 40 133 - 354 | 38 - 115 336 - 1018 | 95 - 195 841 - 1726 | 1 |
| 15 - 44 133 - 389 | 38 - 130 336 - 1151 | 95 - 260 841 - 2301 | 2 | |||
| Maximum torque | T2max | Nm lbf.in | 24 - 61 212 - 540 | 60 - 175 531 - 1549 | 152 - 310 1345 - 2744 | 1 |
| 24 - 70 212 - 620 | 60 - 192 531 - 1699 | 152 - 415 1345 - 3673 | 2 | |||
| Continuous torque | T2D | Nm lbf.in | 13 - 25 111 - 221 | 32 - 95 283 - 841 | 80 - 165 708 - 1460 | 1 |
| 13 - 37 111 - 327 | 32 - 102 283 - 903 | 80 - 220 708 - 1947 | 2 | |||
| Emergency stop torque | T2Stop | Nm lbf.in | 60 - 80 531 - 708 | 150 - 220 1328 - 1947 | 340 - 500 3009 - 4425 | 1 |
| 75 - 88 664 - 779 | 190 - 260 1682 - 2301 | 380 - 520 3363 - 4602 | 2 |
| PLHE 060 | PLHE 080 | PLHE 120 | Stage | |||
|---|---|---|---|---|---|---|
| Continuous input speed | n1D | min-1 rpm | 2250 - 4500 2250 - 4500 | 2300 - 4000 2300 - 4000 | 1350 - 3500 1350 - 3500 | 1 |
| 4500 4500 | 3850 - 4000 3850 - 4000 | 1750 - 3500 1750 - 3500 | 2 | |||
| Max. mechanical input speed | n1max | min-1 rpm | 13000 13000 | 7000 7000 | 6500 6500 |
Wide diversity of output shafts
-
Output shaft with feather key
-
Smooth output shaft
-
Splined output shaft (DIN 5480)
-
Output shaft with mounted pinion
Lubrication
-
Standard lubrication
-
Food grade lubrication
Surface
-
Standard surface
-
Painted surface
Optimized clamping systems
-
Inertia-optimized clamping system
-
Clamping system for motor shaft diameter
Input
-
Motor adaptation
-
No motor adaptation – universal flange
Mounted pinion
-
PK1 - pinion with helical teeth
-
PK1 - pinion with straight teeth
| PLHE 060 | PLHE 080 | PLHE 120 | Stage | |||
|---|---|---|---|---|---|---|
| Shaft diameter output | D3 | mm in | 16 0.630 | 22 0.866 | 32 1.260 | |
| Centering diameter output | D5 | mm in | 60 2.362 | 70 2.756 | 90 3.543 | |
| Housing diameter | D6 | mm in | 60 2.362 | 80 3.150 | 115 4.528 | |
| Flange cross section output | Q1 | mm in | 70 2.756 | 80 3.150 | 110 4.331 | |
| Total length | L1 | mm in | 127.0 5.000 | 159.0 6.260 | 199.5 7.854 | 1 |
| 139.5 5.492 | 177.0 6.969 | 227.0 8.937 | 2 | |||
| Shaft length output | L3 | mm in | 48 1.890 | 56 2.205 | 88 3.465 |
Mounted pinion
The Neugart pinion is pre-mounted on the gearbox and secured with screws. This means that the compact unit consisting of the gearbox and the pinion can be quickly installed in the application, and less installation work is required.
MOUNTED PINION
Downloads
Configure your PLHE gearbox here
We have developed the Tec Data Finder (TDF) so that you can configure a PLHE planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.
Haven't found what you are looking for?
Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.
Find your gearbox with the Product Filter!
The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!
Tec Data Finder – Configure a gearbox easily
We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.
For professionals: the NCP
The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.
Let's stay in touch
Sign up to our newsletter
Be the first to know about new products, trade fairs, training dates and stay up to date.
Sign up