Loading ...
– Economy planetary gearbox

PFHE

Frame size

Go to Tec Data Finder

Use our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary

PFHE planetary gearbox
PFHE coaxial gearbox
PFHE Economy Line
PFHE gearbox with flange output shaft
PFHE gearboxes with mounted pinion PM1 PM2
PFHE web rotation

The PFHE represents a financially attractive alternative for high-load applications in which high radial loads occur. The combination of special pre-stressed inclined roller bearings and a flange output shaft in accordance with ISO 9409-1 gives the PFHE a very high load capacity. Thanks to the radial shaft seal that is used, this gearbox achieves protection class IP65 at the output side and can therefore also withstand adverse usage conditions.

Features

  • Economy Line
  • Coaxial gearbox
  • Spur gear
  • Preloaded angular contact roller bearings
  • Rotary shaft seal
  • Extra large round type output flange
  • Very short gearbox
  • Equidirectional rotation
  • Planet carrier in disc design

Further Information

PFHE 064 PFHE 090 PFHE 110 Stage
Ratios 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 1
9, 12, 15, 16, 20, 25, 32, 40, 64, 100 9, 12, 15, 16, 20, 25, 32, 40, 64, 100 2
Efficiency η % % 97 97
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP65 IP65
Standard backlash φ arcmin arcmin <10 - <12 <10 - <12 <7 - <9 <7 - <9 <7 - <9 <7 - <9
Torsional stiffness C2t Nm /arcmin lbf.in/arcmin 5.0 - 11.5 44 - 102 15.7 - 38.5 139 - 341 30.0 - 95.0 266 - 841
Gearbox weight m kg lbm 1.1 - 1.4 2.5 - 3.2 3.1 - 3.8 6.8 - 8.4 6.0 - 8.1 13.3 - 17.8
Running noise LpA dB(A) dB(A) 60 60 62 62 65 65
PFHE 064 PFHE 090 PFHE 110
Maximum radial force Fr max N lbf 2300 517 4100 922 5150 1158
Maximum axial force Fa max N lbf 2850 641 5450 1225 6450 1450
Maximum tilting moment MK max Nm lbf.in 110 972 278 2462 407 3603
PFHE 064 PFHE 090 PFHE 110
Mass moment of inertia input J1 kgcm2 lbf.in.s210-4 0.084 - 0.245 0.743 - 2.168 0.356 - 1.170 3.151 - 10.355 1.377 - 3.658 12.187 - 32.376
Average idle torque T0 Nm lbf.in 0.15 - 0.85 1 - 8 0.20 - 1.75 2 - 15 0.30 - 3.65 3 - 32
PFHE 064 PFHE 090 PFHE 110 Stage
Cyclic torque T2Z Nm lbf.in 15 - 40 133 - 354 38 - 115 336 - 1018 95 - 195 841 - 1726 1
15 - 44 133 - 389 38 - 130 336 - 1151 95 - 260 841 - 2301 2
Maximum torque T2max Nm lbf.in 24 - 61 212 - 540 60 - 175 531 - 1549 152 - 310 1345 - 2744 1
24 - 70 212 - 620 60 - 192 531 - 1699 152 - 415 1345 - 3673 2
Continuous torque T2D Nm lbf.in 13 - 24 111 - 212 32 - 88 283 - 779 80 - 165 708 - 1460 1
13 - 37 111 - 327 32 - 102 283 - 903 80 - 220 708 - 1947 2
Emergency stop torque T2Stop Nm lbf.in 60 - 80 531 - 708 150 - 220 1328 - 1947 340 - 500 3009 - 4425 1
75 - 88 664 - 779 190 - 260 1682 - 2301 380 - 520 3363 - 4602 2
PFHE 064 PFHE 090 PFHE 110 Stage
Continuous input speed n1D min-1 rpm 3800 - 4500 3800 - 4500 2950 - 4000 2950 - 4000 1550 - 3500 1550 - 3500 1
4500 4500 4000 4000 1700 - 3500 1700 - 3500 2
Max. mechanical input speed n1max min-1 rpm 7500 7500 7000 7000 6500 6500

Wide diversity of output shafts

  • Flange output shaft (ISO 9409-1)
  • Output shaft with mounted pinion

Lubrication

  • Standard lubrication
  • Food grade lubrication

Surface

  • Standard surface
  • Painted surface

Optimized clamping systems

  • Inertia-optimized clamping system
  • Clamping system for motor shaft diameter

Input

  • Motor adaptation
  • No motor adaptation – universal flange

Mounted pinion

  • PM1 - Pinion with helical teeth
  • PM2 - Pinion with helical teeth
  • PM2 - Pinion with straight teeth
PFHE 064 PFHE 090 PFHE 110 Stage
Pitch circle diameter output shaft D11 mm in 31.5 1.240 50 1.969 63 2.480
Centering diameter output flange D13 mm in 64 2.520 90 3.543 110 4.331
Flange diameter output D14 mm in 86 3.386 118 4.646 145 5.709
Total length L1 mm in 72.0 2.835 100.5 3.957 117.0 4.606 1
84.5 3.327 118.0 4.646 144.0 5.669 2
Output flange length L13 mm in 19.5 0.768 30.0 1.181 29.0 1.142

Mounted pinion

The Neugart pinion is pre-mounted on the gearbox and secured with screws. This means that the compact unit consisting of the gearbox and the pinion can be quickly installed in the application, and less installation work is required.

MOUNTED PINION
pinion range Neugart

Downloads

Product Catalog: PFHE
Operating Manual
Mounting Instructions: PFHE

 

Configure your PFHE gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a PFHE planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox

Related products:

PSFNpro PSFNpro
Frame size
Cyclic torque
14-1800 Nm
Cyclic torque
119-15931 lbf in
Radial force
1450-23000 N
Radial force
326-5171 N
Axial force
2350-12000 N
Axial force
528-2698 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLHE PLHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
Custom gearboxes Custom gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

Cyclic torque
Nm
Cyclic torque
lbf in
Radial force
N
Radial force
N
Your requirements
Learn more
WPSFN WPSFN
Frame size
Cyclic torque
22-620 Nm
Cyclic torque
195-5487 lbf in
Radial force
2150-12000 N
Radial force
483-2698 N
Axial force
2850-7500 N
Axial force
641-1686 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLFE PLFE
Frame size
Cyclic torque
5-260 Nm
Cyclic torque
44-2301 lbf in
Radial force
900-3800 N
Radial force
202-854 N
Axial force
1000-5200 N
Axial force
225-1169 N
Torsional backlash
7-19 arcmin
Torsional backlash
7-19 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
WPLFE WPLFE
Frame size
Cyclic torque
14-260 Nm
Cyclic torque
124-2301 lbf in
Radial force
900-3800 N
Radial force
202-854 N
Axial force
1200-5200 N
Axial force
270-1169 N
Torsional backlash
11-18 arcmin
Torsional backlash
11-18 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
NGV NGV
Frame size
Cyclic torque
18-260 Nm
Cyclic torque
159-2301 lbf in
Radial force
2700-7200 N
Radial force
607-1619 N
Axial force
2850-6450 N
Axial force
641-1450 N
Torsional backlash
9-12 arcmin
Torsional backlash
9-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PSNpro PSNpro
Frame size
Cyclic torque
14-1800 Nm
Cyclic torque
119-15931 lbf in
Radial force
950-20000 N
Radial force
214-4496 N
Axial force
2200-17000 N
Axial force
495-3822 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product

Haven't found what you are looking for?

Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.


Find your gearbox with the Product Filter!

The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!

PRODUCT FILTER


Tec Data Finder – Configure a gearbox easily

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

TEC DATA FINDER


For professionals: the NCP

The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.

Neugart Calculation Program

Have questions about our gearboxes?

We would be happy to help you!
Neugart GmbH

Contact Us

Let's stay in touch

Subscribe to our newsletter

Be the first to know about new products, trade shows, training dates and stay up to date.

Subscribe

Social Media

  • Youtube
  • Linkedin
  • Xing
  • Facebook
  • Instagram