Loading ...
– Economy right angle gearbox

WPLHE

Frame size

Go to Tec Data Finder

Use our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary

WPLHE planetary gearbox
WPLHE right angle gearbox
WPLHE bevel gear right angle stage
WPLHE Neugart rotation

Axially space-saving, economical, IP65-compliant and designed for high radial and axial forces at the output: The WPLHE combines all the advantages of the successful PLHE, the world‘s first combination of the Economy and Precision gearboxes, as an right-angle variant.

Features

  • Economy Line
  • Right angle gearbox
  • Spur gear
  • Bevel gear right angle stage
  • Preloaded tapered roller bearings
  • Rotary shaft seal
  • Square type output flange
  • Extra long centering collar
  • Equidirectional rotation
  • Planet carrier in disc design

Further Information

WPLHE 060 WPLHE 080 WPLHE 120 Stage
Ratios 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 1
9, 12, 15, 16, 20, 25, 32, 40, 64, 100 9, 12, 15, 16, 20, 25, 32, 40, 64, 100 2
Efficiency η % % 94 94
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP65 IP65
Standard backlash φ arcmin arcmin <16 - <18 <16 - <18 <13 - <15 <13 - <15 <11 - <13 <11 - <13
Torsional stiffness C2t Nm /arcmin lbf.in/arcmin 2.0 - 4.2 18 - 37 4.3 - 11.5 38 - 102 11.2 - 26.0 99 - 230
Gearbox weight m kg lbm 2.3 - 2.5 5.0 - 5.5 4.6 - 5.1 10.0 - 11.3 10.9 - 12.8 23.9 - 28.3
Running noise LpA dB(A) dB(A) 70 70 73 73 75 75
WPLHE 060 WPLHE 080 WPLHE 120
Maximum radial force Fr max N lbf 3200 719 5500 1236 6000 1349
Maximum axial force Fa max N lbf 3400 764 4500 1012 6500 1461
Maximum tilting moment MK max Nm lbf.in 191 1690 383 3393 488 4317
WPLHE 060 WPLHE 080 WPLHE 120
Mass moment of inertia input J1 kgcm2 lbf.in.s210-4 0.226 - 0.413 2.000 - 3.655 0.859 - 1.346 7.603 - 11.913 2.643 - 3.795 23.393 - 33.589
Average idle torque T0 Nm lbf.in 0.20 - 0.65 2 - 6 0.45 - 1.20 4 - 11 0.90 - 2.20 8 - 19
WPLHE 060 WPLHE 080 WPLHE 120 Stage
Cyclic torque T2Z Nm lbf.in 14 - 25 124 - 221 38 - 67 336 - 593 78 - 135 690 - 1195 1
15 - 44 133 - 389 38 - 120 336 - 1062 95 - 260 841 - 2301 2
Maximum torque T2max Nm lbf.in 23 - 40 204 - 354 60 - 107 531 - 947 124 - 215 1097 - 1903 1
24 - 70 212 - 620 60 - 192 531 - 1699 152 - 415 1345 - 3673 2
Continuous torque T2D Nm lbf.in 7 - 15 62 - 133 16 - 36 137 - 319 34 - 86 301 - 761 1
13 - 37 111 - 327 32 - 102 283 - 903 80 - 220 708 - 1947 2
Emergency stop torque T2Stop Nm lbf.in 60 - 80 531 - 708 135 - 220 1195 - 1947 300 - 500 2655 - 4425 1
75 - 88 664 - 779 190 - 260 1682 - 2301 380 - 520 3363 - 4602 2
WPLHE 060 WPLHE 080 WPLHE 120 Stage
Continuous input speed n1D min-1 rpm 3100 - 4500 3100 - 4500 2750 - 4000 2750 - 4000 3000 - 3500 3000 - 3500 1
3900 - 4500 3900 - 4500 3600 - 4000 3600 - 4000 2550 - 3500 2550 - 3500 2
Max. mechanical input speed n1max min-1 rpm 13000 13000 7000 7000 6500 6500

Wide diversity of output shafts

  • Output shaft with feather key
  • Smooth output shaft
  • Splined output shaft (DIN 5480)
  • Output shaft with mounted pinion

Lubrication

  • Standard lubrication
  • Food grade lubrication

Surface

  • Standard surface
  • Painted surface

Input

  • Motor adaptation
  • No motor adaptation – universal flange

Mounted pinion

  • PK1 - pinion with helical teeth
  • PK1 - pinion with straight teeth
WPLHE 060 WPLHE 080 WPLHE 120 Stage
Shaft diameter output D3 mm in 16 0.630 22 0.866 32 1.260
Centering diameter output D5 mm in 60 2.362 70 2.756 90 3.543
Housing diameter D6 mm in 60 2.362 80 3.150 115 4.528
Flange cross section output Q1 mm in 70 2.756 80 3.150 110 4.331
Total length L1 mm in 168.0 6.614 209.5 8.248 272.5 10.728 1
180.5 7.106 227.5 8.957 300.0 11.811 2
Shaft length output L3 mm in 48 1.890 56 2.205 88 3.465

Mounted pinion

The Neugart pinion is pre-mounted on the gearbox and secured with screws. This means that the compact unit consisting of the gearbox and the pinion can be quickly installed in the application, and less installation work is required.

MOUNTED PINION
pinion range Neugart

Downloads

Product Catalogue: WPLHE
Operating Manual
Mounting Instructions: WPLHE

 

Configure your WPLHE gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a WPLHE planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox

Related products:

PLHE PLHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PFHE PFHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
2300-5150 N
Radial force
517-1158 N
Axial force
2850-6450 N
Axial force
641-1450 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
Custom gearboxes Custom gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

Cyclic torque
Nm
Cyclic torque
lbf in
Radial force
N
Radial force
N
Your requirements
Learn more
WPLN WPLN
Frame size
Cyclic torque
22-800 Nm
Cyclic torque
195-7081 lbf in
Radial force
3200-12500 N
Radial force
719-2810 N
Axial force
3400-12000 N
Axial force
764-2698 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPLQE WPLQE
Frame size
Cyclic torque
14-260 Nm
Cyclic torque
124-2301 lbf in
Radial force
1500-4000 N
Radial force
337-899 N
Axial force
1950-3800 N
Axial force
438-854 N
Torsional backlash
11-21 arcmin
Torsional backlash
11-21 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
WPLPE WPLPE
Frame size
Cyclic torque
5-195 Nm
Cyclic torque
40-1726 lbf in
Radial force
1300-4000 N
Radial force
292-899 N
Axial force
1000-5900 N
Axial force
225-1326 N
Torsional backlash
11-25 arcmin
Torsional backlash
11-25 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
WPSFN WPSFN
Frame size
Cyclic torque
22-620 Nm
Cyclic torque
195-5487 lbf in
Radial force
2150-12000 N
Radial force
483-2698 N
Axial force
2850-7500 N
Axial force
641-1686 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
NGV NGV
Frame size
Cyclic torque
18-260 Nm
Cyclic torque
159-2301 lbf in
Radial force
2700-7200 N
Radial force
607-1619 N
Axial force
2850-6450 N
Axial force
641-1450 N
Torsional backlash
9-12 arcmin
Torsional backlash
9-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WGN WGN
Frame size
Cyclic torque
22-320 Nm
Cyclic torque
195-2832 lbf in
Radial force
2700-10000 N
Radial force
607-2248 N
Axial force
3400-12000 N
Axial force
764-2698 N
Torsional backlash
5 arcmin
Torsional backlash
5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product

Haven't found what you are looking for?

Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.


Find your gearbox with the Product Filter!

The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!

PRODUCT FILTER


Tec Data Finder – Configure a gearbox easily

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

TEC DATA FINDER


For professionals: the NCP

The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.

Neugart Calculation Program