Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product

PLFE

Economy planetary gearbox

There’s no such thing as too short: The PLFE is our planetary gearbox with compact flange output shaft. You save more than a third of the space and benefit from a torsional stiffness that is five times higher than conventional products. Due to its standardized flange interface, it is especially easy to install. The integrated dowel hole provides additional secureness during fitting.

Features

The compact miracle
Maximum torsional stiffness for precise drive solutions
Easy, reliable, and fast installation
The best of both worlds
For any mounting position
Precise gearing

Options

Lubrication
Optimized clamping systems
Wide diversity of input flanges
Flexibility to the motor

Technical Data

PLFE064 PLFE090 PLFE110 Stage
Ratios 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 1
9, 12, 15, 16, 20, 25, 32, 40, 64, 100 9, 12, 15, 16, 20, 25, 32, 40, 64, 100 2
Efficiency at full load η % % 97 - 98 97 - 98
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP54 IP54
Standard backlash jt arcmin arcmin <10 - <12 <10 - <12 <7 - <9 <7 - <9 <7 - <9 <7 - <9
Torsional stiffness cg Nm /arcmin lbf.in/arcmin 5.1 - 11.9 45 - 105 15.9 - 39.5 141 - 350 29.5 - 88.0 261 - 779
Gearbox weight mG kg lbm 1.1 - 1.4 2.4 - 3.0 3.0 - 3.7 6.5 - 8.1 6.4 - 8.5 14.2 - 18.6
Running noise Qg dB(A) dB(A) 58 58 60 60 65 65
PLFE064 PLFE090 PLFE110
Radial force for 20,000 h / Radial force for 30,000 h Fr 20.000 h / Fr 30.000 h N lbf 500 - 550 112 - 124 1200 - 1400 270 - 315 2100 - 2400 472 - 540
Axial force for 20,000 h / Axial force for 30,000 h Fa 20.000 h / Fa 30.000 h N lbf 1200 270 3000 674 3300 742
Tilting moment for 20,000 h MK 20.000 h Nm lbf.in 12 107 46 409 109 967
PLFE064 PLFE090 PLFE110
Mass moment of inertia J kgcm2 lbf.in.s210-4 0.064 - 0.210 0.566 - 1.859 0.356 - 1.164 3.151 - 10.302 1.377 - 3.430 12.187 - 30.358
PLFE064 PLFE090 PLFE110 Stage
Nominal output torque T2N Nm lbf.in 15 - 40 133 - 354 38 - 115 336 - 1018 95 - 195 841 - 1726 1
15 - 44 133 - 389 38 - 130 336 - 1151 95 - 260 841 - 2301 2
Max. output torque T2max Nm lbf.in 24 - 64 212 - 566 61 - 184 540 - 1629 152 - 312 1345 - 2761 1
24 - 70 212 - 620 61 - 208 540 - 1841 152 - 416 1345 - 3682 2
Emergency stop torque T2Stop Nm lbf.in 66 - 88 584 - 779 178 - 240 1575 - 2124 340 - 520 3009 - 4602 1
80 - 88 708 - 779 190 - 260 1682 - 2301 380 - 520 3363 - 4602 2
PLFE064 PLFE090 PLFE110
Average thermal input speed at T2N and S1 n1N min-1 rpm 3200 - 4500 3200 - 4500 2100 - 4000 2100 - 4000 1850 - 3500 1850 - 3500
Max. mechanical input speed n1Limit min-1 rpm 13000 13000 7000 7000 6500 6500
PLFE064 PLFE090 PLFE110 Stage
Pitch circle diameter output shaft D11 mm in 31.5 1.240 50 1.969 63 2.480
Centering diameter output flange D13 mm in 64 2.520 90 3.543 110 4.331
Flange diameter output D14 mm in 86 3.386 118 4.646 145 5.709
Total length L1 mm in 69.0 2.717 98.5 3.878 125.5 4.941 1
81.5 3.209 116.0 4.567 152.5 6.004 2
Output flange length L13 mm in 19.5 0.768 30.0 1.181 29.0 1.142

Technical Drawings

Downloads

Product Catalog: PLFE
Select the language for your download.
Operating Manual
Select the language for your download.
Mounting Instructions: PLFE
Select the language for your download.

Related Products

Do you have any questions?
Contact us.