Loading ...
– Economy planetary gearbox

PLE

Frame size

Go to Tec Data Finder

Use our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary

PLE planetary gearbox
PLE coaxial gearbox
PLE Economy Line
Gearbox with round type output flange
PLE web rotation
Das PLE ist besonders leicht, leistungsstark und durch sein reibungsarmes Lagerkonzepts und der optimierten Schmierung für anspruchsvolle Produktionszyklen geeignet.

The PLE planetary gearbox combines a lightweight design with high performance and excellent value for money. Its low-friction bearing design and optimised lubrication make it suitable for demanding production cycles, providing a cost-effective solution for a wide range of industrial applications.

Features

  • Economy Line
  • Coaxial gearbox
  • Spur gear
  • Low-friction deep groove ball bearings
  • Round type output flange
  • Wide range of gear ratios i=3 up to i=512
  • Equidirectional rotation
  • Planet carrier in disc design

Further Information

PLE 040 PLE 060 PLE 080 PLE 120 PLE 160 Stage
Ratios 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 3, 4, 5, 8 3, 4, 5, 8 1
9, 12, 15, 16, 20, 25, 32, 40, 64 9, 12, 15, 16, 20, 25, 32, 40, 64 12, 15, 16, 20, 25, 32, 40, 64 12, 15, 16, 20, 25, 32, 40, 64 2
60, 80, 100, 120, 160, 200, 256, 320, 512 60, 80, 100, 120, 160, 200, 256, 320, 512 - - 3
Efficiency η % % 92 - 98 92 - 98
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP54 IP54
Standard backlash φ arcmin arcmin <15 - <22 <15 - <22 <10 - <15 <10 - <15 <7 - <11 <7 - <11 <7 - <11 <7 - <11 <6 - <9 <6 - <9
Torsional stiffness C2t Nm /arcmin lbf.in/arcmin 0.7 - 1.0 6 - 8 2.0 - 2.5 18 - 22 7.2 - 9.8 64 - 87 15.5 - 20.5 137 - 181 57.5 - 72.0 509 - 637
Gearbox weight m kg lbm 0.4 - 0.5 0.8 - 1.2 0.9 - 1.3 1.9 - 2.8 2.1 - 3.2 4.7 - 7.0 5.8 - 9.5 12.7 - 21.0 17.3 - 23.5 38.2 - 51.7
Running noise LpA dB(A) dB(A) 58 58 58 58 60 60 65 65 70 70
PLE 040 PLE 060 PLE 080 PLE 120 PLE 160
Maximum radial force Fr max N lbf 200 45 700 157 1000 225 2000 450 5000 1124
Maximum axial force Fa max N lbf 240 54 800 180 1450 326 3800 854 11000 2473
Maximum tilting moment MK max Nm lbf.in 6 49 25 220 41 364 115 1018 474 4191
PLE 040 PLE 060 PLE 080 PLE 120 PLE 160
Mass moment of inertia input J1 kgcm2 lbf.in.s210-4 0.022 - 0.033 0.195 - 0.292 0.085 - 0.149 0.752 - 1.319 0.359 - 0.654 3.177 - 5.788 1.378 - 2.361 12.196 - 20.897 3.502 - 11.999 30.995 - 106.200
Average idle torque T0 Nm lbf.in 0.05 0.10 - 0.15 1 - 1 0.15 - 0.35 1 - 3 0.45 - 1.05 4 - 9 0.80 - 2.90 7 - 26
PLE 040 PLE 060 PLE 080 PLE 120 PLE 160 Stage
Cyclic torque T2Z Nm lbf.in 5 - 15 44 - 133 15 - 40 133 - 354 38 - 115 336 - 1018 95 - 195 841 - 1726 400 - 450 3540 - 3983 1
8 - 20 66 - 177 18 - 44 159 - 389 50 - 130 443 - 1151 120 - 260 1062 - 2301 450 - 800 3983 - 7081 2
8 - 20 66 - 177 18 - 44 159 - 389 50 - 120 443 - 1062 120 - 260 1062 - 2301 - - 3
Maximum torque T2max Nm lbf.in 8 - 24 71 - 212 24 - 61 212 - 540 60 - 175 531 - 1549 152 - 310 1345 - 2744 450 - 720 3983 - 6373 1
12 - 32 106 - 283 28 - 70 248 - 620 80 - 192 708 - 1699 192 - 415 1699 - 3673 720 - 1280 6373 - 11329 2
12 - 32 106 - 283 28 - 70 248 - 620 80 - 192 708 - 1699 192 - 415 1699 - 3673 - - 3
Continuous torque T2D Nm lbf.in 4 - 13 31 - 111 13 - 24 111 - 212 32 - 84 283 - 743 80 - 165 708 - 1460 340 - 380 3009 - 3363 1
6 - 17 53 - 150 15 - 37 133 - 327 42 - 102 372 - 903 102 - 220 903 - 1947 380 - 680 3363 - 6019 2
6 - 17 53 - 150 15 - 37 133 - 327 42 - 102 372 - 903 102 - 220 903 - 1947 - - 3
Emergency stop torque T2Stop Nm lbf.in 22 - 36 195 - 319 60 - 80 531 - 708 150 - 220 1328 - 1947 340 - 500 3009 - 4425 800 - 900 7081 - 7966 1
27 - 40 239 - 354 80 - 88 708 - 779 190 - 260 1682 - 2301 380 - 520 3363 - 4602 900 - 1600 7966 - 14161 2
27 - 40 239 - 354 80 - 88 708 - 779 190 - 240 1682 - 2124 380 - 520 3363 - 4602 - - 3
PLE 040 PLE 060 PLE 080 PLE 120 PLE 160 Stage
Continuous input speed n1D min-1 rpm 5000 5000 4500 4500 3750 - 4000 3750 - 4000 2150 - 3500 2150 - 3500 1150 - 1700 1150 - 1700 1
5000 5000 4500 4500 4000 4000 2100 - 3500 2100 - 3500 1150 - 3000 1150 - 3000 2
5000 5000 4500 4500 4000 4000 3500 3500 - - 3
Max. mechanical input speed n1max min-1 rpm 18000 18000 13000 13000 7000 7000 6500 6500 6500 6500

Wide diversity of output shafts

  • Output shaft with feather key
  • Smooth output shaft

Lubrication

  • Standard lubrication
  • Food grade lubrication

Surface

  • Standard surface
  • Painted surface

Optimized clamping systems

  • Inertia-optimized clamping system
  • Clamping system for motor shaft diameter

Input

  • Motor adaptation
  • No motor adaptation – universal flange
PLE 040 PLE 060 PLE 080 PLE 120 PLE 160 Stage
Shaft diameter output D3 mm in 10 0.394 14 0.551 20 0.787 25 0.984 40 1.575
Centering diameter output D5 mm in 26 1.024 40 1.575 60 2.362 80 3.150 130 5.118
Housing diameter D6 mm in 40 1.575 60 2.362 80 3.150 115 4.528 160 6.299
Total length L1 mm in 88.5 3.484 106.0 4.173 133.5 5.256 176.5 6.949 255.5 10.059 1
106.5 4.193 118.5 4.665 150.5 5.925 204.0 8.032 305.0 12.008 2
114.0 4.488 131.0 5.157 168.5 6.634 231.5 9.114 - - 3
Shaft length output L3 mm in 26 1.024 35 1.378 40 1.575 55 2.165 87 3.425

Downloads

Product Catalogue: PLE
Operating Manual
Mounting Instructions: PLE

 

Configure your PLE gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a PLE planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox

Related products:

WPLE WPLE
Frame size
Cyclic torque
5-260 Nm
Cyclic torque
40-2301 lbf in
Radial force
200-2000 N
Radial force
45-450 N
Axial force
240-3800 N
Axial force
54-854 N
Torsional backlash
11-28 arcmin
Torsional backlash
11-28 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
PLQE PLQE
Frame size
Cyclic torque
5-260 Nm
Cyclic torque
44-2301 lbf in
Radial force
520-4000 N
Radial force
117-899 N
Axial force
620-3800 N
Axial force
139-854 N
Torsional backlash
7-22 arcmin
Torsional backlash
7-22 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
Custom gearboxes Custom gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

Cyclic torque
Nm
Cyclic torque
lbf in
Radial force
N
Radial force
N
Your requirements
Learn more
PLPE PLPE
Frame size
Cyclic torque
5-460 Nm
Cyclic torque
44-4071 lbf in
Radial force
1300-8400 N
Radial force
292-1888 N
Axial force
1000-11000 N
Axial force
225-2473 N
Torsional backlash
6-19 arcmin
Torsional backlash
6-19 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
PLFE PLFE
Frame size
Cyclic torque
5-260 Nm
Cyclic torque
44-2301 lbf in
Radial force
900-3800 N
Radial force
202-854 N
Axial force
1000-5200 N
Axial force
225-1169 N
Torsional backlash
7-19 arcmin
Torsional backlash
7-19 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
PLHE PLHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PSNpro PSNpro
Frame size
Cyclic torque
14-1800 Nm
Cyclic torque
119-15931 lbf in
Radial force
950-20000 N
Radial force
214-4496 N
Axial force
2200-17000 N
Axial force
495-3822 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
HLAE HLAE
Frame size
Cyclic torque
15-171 Nm
Cyclic torque
133-1513 lbf in
Radial force
1000-5000 N
Radial force
225-1124 N
Axial force
1200-3800 N
Axial force
270-854 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP69K
Configure & inquire about gearboxes View product
PSBNpro PSBNpro
Frame size
Cyclic torque
14-830 Nm
Cyclic torque
119-7346 lbf in
Radial force
830-9500 N
Radial force
187-2136 N
Axial force
800-9600 N
Axial force
180-2158 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product

Haven't found what you are looking for?

Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.


Find your gearbox with the Product Filter!

The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!

PRODUCT FILTER


Tec Data Finder – Configure a gearbox easily

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

TEC DATA FINDER


For professionals: the NCP

The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.

Neugart Calculation Program