Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLHE

Economical and with a heavy-duty output bearing: The WPLHE right-angle gearbox

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product

PLPE

Economy planetary gearbox

Our PLPE unites the best properties of the Economy Line with a performance advantage. It is cost effective, yet powerful, and generates minimal heat. The optimized output bearing has been designed for high radial and axial forces.

Features

Unrivaled price-performance ratio
Low heat generation at highest speeds
Optimized output bearing
For any mounting position
Lifetime lubrication for maintenance-free operation
Precise gearing

Options

Wide diversity of output shafts
Lubrication
Optimized clamping systems
Wide diversity of input flanges

Technical Data

PLPE050 PLPE070 PLPE090 PLPE120 PLPE155 Stage
Ratios 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 4, 5, 10 4, 5, 10 1
9, 12, 15, 16, 20, 25, 32, 40, 64, 100 9, 12, 15, 16, 20, 25, 32, 40, 64, 100 16, 20, 25, 40, 50, 100 16, 20, 25, 40, 50, 100 2
Efficiency at full load η % % 97 - 98 97 - 98
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP54 IP54
Standard backlash jt arcmin arcmin <15 - <19 <15 - <19 <10 - <12 <10 - <12 <7 - <9 <7 - <9 <7 - <9 <7 - <9 <6 - <9 <6 - <9
Torsional stiffness cg Nm /arcmin lbf.in/arcmin 0.7 - 1.0 6 - 9 3.3 - 5.3 29 - 47 9.7 - 15.0 86 - 133 21.0 - 40.0 186 - 354 54.5 - 70.0 482 - 620
Gearbox weight mG kg lbm 0.6 - 0.8 1.3 - 1.8 1.4 - 1.9 3.1 - 4.1 3.2 - 4.0 7.1 - 8.9 7.4 - 9.6 16.3 - 21.3 16.8 - 22.5 37.0 - 49.6
Running noise Qg dB(A) dB(A) 58 58 58 58 60 60 65 65 70 70
PLPE050 PLPE070 PLPE090 PLPE120 PLPE155
Radial force for 20,000 h / Radial force for 30,000 h Fr 20.000 h / Fr 30.000 h N lbf 700 - 800 157 - 180 900 - 1050 202 - 236 1700 - 1900 382 - 427 2150 - 2500 483 - 562 4600 - 5200 1034 - 1169
Axial force for 20,000 h / Axial force for 30,000 h Fa 20.000 h / Fa 30.000 h N lbf 800 - 1000 180 - 225 1000 - 1350 225 - 303 1500 - 2000 337 - 450 3000 - 4000 674 - 899 6000 - 7000 1349 - 1574
Tilting moment for 20,000 h MK 20.000 h Nm lbf.in 26 227 43 376 99 876 168 1482 497 4398
PLPE050 PLPE070 PLPE090 PLPE120 PLPE155
Mass moment of inertia J kgcm2 lbf.in.s210-4 0.014 - 0.030 0.124 - 0.266 0.064 - 0.174 0.566 - 1.540 0.356 - 0.789 3.151 - 6.983 1.376 - 2.764 12.179 - 24.463 4.759 - 7.611 42.121 - 67.363
PLPE050 PLPE070 PLPE090 PLPE120 PLPE155 Stage
Nominal output torque T2N Nm lbf.in 5 - 15 44 - 133 15 - 33 133 - 292 38 - 90 336 - 797 95 - 172 841 - 1522 210 - 460 1859 - 4071 1
5 - 15 44 - 133 15 - 33 133 - 292 38 - 97 336 - 859 95 - 195 841 - 1726 210 - 460 1859 - 4071 2
Max. output torque T2max Nm lbf.in 8 - 24 71 - 212 24 - 53 212 - 469 61 - 144 540 - 1275 152 - 275 1345 - 2434 336 - 736 2974 - 6514 1
8 - 24 71 - 212 24 - 53 212 - 469 61 - 155 540 - 1372 152 - 312 1345 - 2761 336 - 736 2974 - 6514 2
Emergency stop torque T2Stop Nm lbf.in 23 - 36 199 - 319 66 - 88 584 - 779 178 - 240 1575 - 2124 340 - 520 3009 - 4602 420 - 920 3717 - 8143 1
27 - 40 239 - 354 80 - 88 708 - 779 190 - 260 1682 - 2301 380 - 520 3363 - 4602 420 - 920 3717 - 8143 2
PLPE050 PLPE070 PLPE090 PLPE120 PLPE155
Average thermal input speed at T2N and S1 n1N min-1 rpm 5000 5000 3650 - 4500 3650 - 4500 2300 - 4000 2300 - 4000 2050 - 3500 2050 - 3500 1100 - 3000 1100 - 3000
Max. mechanical input speed n1Limit min-1 rpm 18000 18000 13000 13000 7000 7000 6500 6500 5500 5500
PLPE050 PLPE070 PLPE090 PLPE120 PLPE155 Stage
Shaft diameter output D3 mm in 12 0.472 16 0.630 22 0.866 32 1.260 40 1.575
Centering diameter output D5 mm in 35 1.378 52 2.047 68 2.677 90 3.543 120 4.724
Housing diameter D6 mm in 50 1.969 70 2.756 90 3.543 120 4.724 155 6.102
Total length L1 mm in 94.0 3.701 111.0 4.370 147.0 5.787 192.0 7.559 275.5 10.846 1
106.5 4.193 124.0 4.882 165.0 6.496 219.5 8.642 320.0 12.598 2
Shaft length output L3 mm in 24.5 0.965 36 1.417 46 1.811 68 2.677 97 3.819

Technical Drawings

Downloads

Product Catalog: PLPE
Select the language for your download.
Operating Manual
Please select a language for your download.
Mounting Instructions: PLPE
Select the language for your download.

Related Products

Do you have any questions?
Contact us.