PLQE
Frame size
Go to Tec Data FinderUse our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary
Our PLQE is uncomplicated and powerful. It can be connected directly to your equipment without the need for an intermediate flange. The larger deep groove ball bearings on the output allow higher axial and radial forces to be absorbed. Thanks to its favorable efficiency, this means that it always operates reliably even when production cycles are demanding.
Features
-
Economy Line
-
Coaxial gearbox
-
Spur gear
-
Reinforced deep groove ball bearings
-
Square type output flange
-
Wide range of gear ratios i=3 up to i=512
-
Equidirectional rotation
-
Planet carrier in disc design
Further Information
| PLQE 040 | PLQE 060 | PLQE 080 | PLQE 120 | Stage | |||
|---|---|---|---|---|---|---|---|
| Ratios | 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 | 1 | |||||
| 9, 12, 15, 16, 20, 25, 32, 40, 64 9, 12, 15, 16, 20, 25, 32, 40, 64 | 2 | ||||||
| 60, 80, 100, 120, 160, 200, 256, 320, 512 60, 80, 100, 120, 160, 200, 256, 320, 512 | 3 | ||||||
| Efficiency | η | % % | 92 - 98 92 - 98 | ||||
| Min. operating temperature / Max. operating temperature | Tmin / Tmax | °C °F | -25 / 90 -13 / 194 | ||||
| Protection class | IP54 IP54 | ||||||
| Standard backlash | φ | arcmin arcmin | <15 - <22 <15 - <22 | <10 - <15 <10 - <15 | <7 - <11 <7 - <11 | <7 - <11 <7 - <11 | |
| Torsional stiffness | C2t | Nm /arcmin lbf.in/arcmin | 1.2 - 2.2 10 - 19 | 2.8 - 3.9 25 - 35 | 8.5 - 12.3 75 - 109 | 14.0 - 18.0 124 - 159 | |
| Gearbox weight | m | kg lbm | 0.4 - 0.6 0.8 - 1.3 | 1.1 - 1.5 2.4 - 3.3 | 2.7 - 4.0 5.9 - 8.8 | 6.6 - 10.3 14.5 - 22.7 | |
| Running noise | LpA | dB(A) dB(A) | 58 58 | 58 58 | 60 60 | 65 65 | |
| PLQE 040 | PLQE 060 | PLQE 080 | PLQE 120 | |||
|---|---|---|---|---|---|---|
| Maximum radial force | Fr max | N lbf | 520 117 | 1500 337 | 2500 562 | 4000 899 |
| Maximum axial force | Fa max | N lbf | 620 139 | 1950 438 | 3800 854 | 3800 854 |
| Maximum tilting moment | MK max | Nm lbf.in | 14 120 | 62 544 | 124 1096 | 314 2779 |
| PLQE 040 | PLQE 060 | PLQE 080 | PLQE 120 | |||
|---|---|---|---|---|---|---|
| Mass moment of inertia input | J1 | kgcm2 lbf.in.s210-4 | 0.022 - 0.035 0.195 - 0.310 | 0.086 - 0.162 0.761 - 1.434 | 0.365 - 0.783 3.231 - 6.930 | 1.381 - 2.393 12.223 - 21.180 |
| Average idle torque | T0 | Nm lbf.in | 0.05 - 0.15 1 - 1 | 0.10 - 0.20 1 - 2 | 0.15 - 0.55 1 - 5 | 0.45 - 1.05 4 - 9 |
| PLQE 040 | PLQE 060 | PLQE 080 | PLQE 120 | Stage | |||
|---|---|---|---|---|---|---|---|
| Cyclic torque | T2Z | Nm lbf.in | 5 - 15 44 - 133 | 15 - 40 133 - 354 | 38 - 115 336 - 1018 | 95 - 195 841 - 1726 | 1 |
| 8 - 20 66 - 177 | 18 - 44 159 - 389 | 50 - 130 443 - 1151 | 120 - 260 1062 - 2301 | 2 | |||
| 8 - 20 66 - 177 | 18 - 44 159 - 389 | 50 - 120 443 - 1062 | 120 - 260 1062 - 2301 | 3 | |||
| Maximum torque | T2max | Nm lbf.in | 8 - 24 71 - 212 | 24 - 61 212 - 540 | 60 - 175 531 - 1549 | 152 - 310 1345 - 2744 | 1 |
| 12 - 32 106 - 283 | 28 - 70 248 - 620 | 80 - 192 708 - 1699 | 192 - 415 1699 - 3673 | 2 | |||
| 12 - 32 106 - 283 | 28 - 70 248 - 620 | 80 - 192 708 - 1699 | 192 - 415 1699 - 3673 | 3 | |||
| Continuous torque | T2D | Nm lbf.in | 4 - 13 31 - 111 | 13 - 24 111 - 212 | 32 - 86 283 - 761 | 80 - 165 708 - 1460 | 1 |
| 6 - 17 53 - 150 | 15 - 37 133 - 327 | 42 - 102 372 - 903 | 102 - 220 903 - 1947 | 2 | |||
| 6 - 17 53 - 150 | 15 - 37 133 - 327 | 42 - 102 372 - 903 | 102 - 220 903 - 1947 | 3 | |||
| Emergency stop torque | T2Stop | Nm lbf.in | 22 - 36 195 - 319 | 60 - 80 531 - 708 | 150 - 220 1328 - 1947 | 340 - 500 3009 - 4425 | 1 |
| 27 - 40 239 - 354 | 80 - 88 708 - 779 | 190 - 260 1682 - 2301 | 380 - 520 3363 - 4602 | 2 | |||
| 27 - 40 239 - 354 | 80 - 88 708 - 779 | 190 - 240 1682 - 2124 | 380 - 520 3363 - 4602 | 3 |
| PLQE 040 | PLQE 060 | PLQE 080 | PLQE 120 | Stage | |||
|---|---|---|---|---|---|---|---|
| Continuous input speed | n1D | min-1 rpm | 5000 5000 | 4500 4500 | 3200 - 4000 3200 - 4000 | 2150 - 3500 2150 - 3500 | 1 |
| 5000 5000 | 4500 4500 | 4000 4000 | 2100 - 3500 2100 - 3500 | 2 | |||
| 5000 5000 | 4500 4500 | 4000 4000 | 3500 3500 | 3 | |||
| Max. mechanical input speed | n1max | min-1 rpm | 18000 18000 | 13000 13000 | 7000 7000 | 6500 6500 |
Wide diversity of output shafts
-
Output shaft with feather key
-
Smooth output shaft
Lubrication
-
Standard lubrication
-
Food grade lubrication
Surface
-
Standard surface
-
Painted surface
Optimized clamping systems
-
Inertia-optimized clamping system
-
Clamping system for motor shaft diameter
Input
-
Motor adaptation
-
No motor adaptation – universal flange
| PLQE 040 | PLQE 060 | PLQE 080 | PLQE 120 | Stage | |||
|---|---|---|---|---|---|---|---|
| Shaft diameter output | D3 | mm in | 13 0.512 | 16 0.630 | 20 0.787 | 25 0.984 | |
| Centering diameter output | D5 | mm in | 35 1.378 | 60 2.362 | 80 3.150 | 110 4.331 | |
| Housing diameter | D6 | mm in | 40 1.575 | 60 2.362 | 80 3.150 | 115 4.528 | |
| Flange cross section output | Q1 | mm in | 42 1.654 | 70 2.756 | 90 3.543 | 115 4.528 | |
| Total length | L1 | mm in | 90.0 3.543 | 111.0 4.370 | 145.0 5.709 | 201.5 7.933 | 1 |
| 103.0 4.055 | 123.5 4.862 | 162.5 6.398 | 229.5 9.035 | 2 | |||
| 115.5 4.547 | 136.0 5.354 | 180.0 7.087 | 257.0 10.118 | 3 | |||
| Shaft length output | L3 | mm in | 26 1.024 | 32 1.260 | 40 1.575 | 55 2.165 |
Downloads
Configure your PLQE gearbox here
We have developed the Tec Data Finder (TDF) so that you can configure a PLQE planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.
"Starting with the very good consultation, through the quick sampling to the release for series production, it was always an open and very good cooperation with Neugart. The overall concept combined with a fair and attractive price convinced us."
Dipl.-Ing. (FH) Achim Wohlfarth | Group Leader Research and Development | Workpiece- & Tool Management | Gebr. Heller Maschinenfabrik GmbH
Haven't found what you are looking for?
Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.
Find your gearbox with the Product Filter!
The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!
Tec Data Finder – Configure a gearbox easily
We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.
For professionals: the NCP
The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.
Let's stay in touch
Sign up to our newsletter
Be the first to know about new products, trade fairs, training dates and stay up to date.
Sign up