Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLHE

Economical and with a heavy-duty output bearing: The WPLHE right-angle gearbox

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product

PLFN

Precision planetary gearbox

Our PLFN features a standardized flange interface for ease of installation. The straight-teeth precision planetary gearbox has been designed for the highest performance and torque. Its high tilting moment delivers the best performance even under the highest radial and axial forces.

Features

Standardized flange interface
Straight teeth for the highest torques
Maximized loads
Perfectly sealed
The compact miracle
For any mounting position

Options

Backlash
Wide diversity of output shafts
Lubrication
Optimized clamping systems
Wide diversity of input flanges
Mounted pinion

Technical Data

PLFN064 PLFN090 PLFN110 PLFN140 PLFN200 Stage
Ratios 4, 5, 7, 8, 10 4, 5, 7, 8, 10 1
16, 20, 25, 32, 40, 50, 64, 100 16, 20, 25, 32, 40, 50, 64, 100 2
Efficiency at full load η % % 96 - 97 96 - 97
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP65 IP65
Standard backlash jt arcmin arcmin <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5
Reduced backlash jt arcmin arcmin <2 <2 <1 <1 <1 <1 <1 <1 <1 <1
Torsional stiffness cg Nm /arcmin lbf.in/arcmin 7.6 - 14.8 67 - 131 18.5 - 40.5 164 - 358 58.0 - 92.0 513 - 814 156.0 - 264.0 1381 - 2337 330.0 - 656.0 2921 - 5806
Gearbox weight mG kg lbm 1.3 - 1.9 3.0 - 4.3 2.9 - 3.5 6.5 - 7.8 5.0 - 6.3 11.0 - 13.8 12.9 - 15.6 28.4 - 34.4 37.0 - 45.9 81.6 - 101.3
Running noise Qg dB(A) dB(A) 60 60 62 62 65 65 70 70 74 74
PLFN064 PLFN090 PLFN110 PLFN140 PLFN200
Radial force for 20,000 h / Radial force for 30,000 h Fr 20.000 h / Fr 30.000 h N lbf 1900 - 2150 427 - 483 3500 - 3950 787 - 888 4350 - 4900 978 - 1102 11000 - 12000 2473 - 2698 29500 - 33000 6632 - 7419
Axial force for 20,000 h / Axial force for 30,000 h Fa 20.000 h / Fa 30.000 h N lbf 3800 - 4300 854 - 967 7200 - 8200 1619 - 1843 8400 - 9500 1888 - 2136 7500 - 8500 1686 - 1911 13500 - 15000 3035 - 3372
Tilting moment for 20,000 h MK 20.000 h Nm lbf.in 132 1170 326 2888 475 4207 1219 10786 4957 43870
PLFN064 PLFN090 PLFN110 PLFN140 PLFN200
Mass moment of inertia J kgcm2 lbf.in.s210-4 0.209 - 0.288 1.850 - 2.549 0.211 - 0.920 1.868 - 8.143 0.546 - 2.942 4.833 - 26.039 1.951 - 12.365 17.268 - 109.439 6.911 - 61.170 61.168 - 541.400
PLFN064 PLFN090 PLFN110 PLFN140 PLFN200 Stage
Nominal output torque T2N Nm lbf.in 27 - 65 239 - 575 60 - 140 531 - 1239 125 - 300 1106 - 2655 305 - 750 2699 - 6638 630 - 1600 5576 - 14161 1
27 - 77 239 - 682 60 - 150 531 - 1328 125 - 300 1106 - 2655 305 - 1000 2699 - 8851 630 - 1800 5576 - 15931 2
Max. output torque T2max Nm lbf.in 43 - 104 381 - 920 96 - 224 850 - 1983 200 - 480 1770 - 4248 488 - 1200 4319 - 10621 1008 - 2560 8922 - 22658 1
43 - 123 381 - 1089 96 - 240 850 - 2124 200 - 480 1770 - 4248 488 - 1600 4319 - 14161 1008 - 2880 8922 - 25490 2
Emergency stop torque T2Stop Nm lbf.in 90 - 130 797 - 1151 175 - 280 1549 - 2478 340 - 650 3009 - 5753 750 - 1500 6638 - 13276 1350 - 3200 11949 - 28322 1
80 - 150 708 - 1328 200 - 300 1770 - 2655 380 - 650 3363 - 5753 750 - 2000 6638 - 17701 1350 - 3600 11949 - 31863 2
PLFN064 PLFN090 PLFN110 PLFN140 PLFN200
Average thermal input speed at T2N and S1 n1N min-1 rpm 1750 - 4500 1750 - 4500 1350 - 4500 1350 - 4500 1000 - 4000 1000 - 4000 650 - 3500 650 - 3500 400 - 3000 400 - 3000
Max. mechanical input speed n1Limit min-1 rpm 14000 14000 10000 - 14000 10000 - 14000 8500 - 10000 8500 - 10000 6500 - 8500 6500 - 8500 6000 - 6500 6000 - 6500
PLFN064 PLFN090 PLFN110 PLFN140 PLFN200 Stage
Pitch circle diameter output shaft D11 mm in 31.5 1.240 50 1.969 63 2.480 80 3.150 125 4.921
Centering diameter output flange D13 mm in 64 2.520 90 3.543 110 4.331 140 5.512 200 7.874
Flange diameter output D14 mm in 86 3.386 118 4.646 145 5.709 179 7.047 247 9.724
Total length L1 mm in 71.0 2.795 89.0 3.504 108.0 4.252 157.0 6.181 212.5 8.366 1
99.5 3.917 111.0 4.370 130.0 5.118 187.5 7.382 264.0 10.394 2
Output flange length L13 mm in 19.5 0.768 30.0 1.181 29.0 1.142 38.0 1.496 50.0 1.969

Technical Drawings

Tools & Mounted pinion

Downloads

Product Catalog: PLFN
Select the language for your download.
Operating Manual
Please select a language for your download.
Mounting Instructions: PLFN
Select the language for your download.

Related Products

Do you have any questions?
Contact us.