PLN
Frame size
Go to Tec Data FinderUse our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary
More performance, more dynamic response - Discover the new PSNpro
The PSNpro is part of the new pro generation of our precision gearboxes. Designed for higher torques and dynamic applications involving high cycle torques, it offers reliable performance and the same service life.
Learn more about PSNpro
Our precision straight-toothed planetary gearbox is designed for maximum power and torque. The preloaded tapered roller bearings in the PLN and the specially matched seal guarantee optimum performance even in applications where dust and water spray are encountered.
Features
-
Precision Line
-
Coaxial gearbox
-
Spur gear
-
Preloaded tapered roller bearings
-
Rotary shaft seal
-
Square type output flange
-
Extra long centering collar
-
Equidirectional rotation
-
Planet carrier in cage design
Further Information
| PLN 070 | PLN 090 | PLN 115 | PLN 142 | PLN 190 | Stage | |||
|---|---|---|---|---|---|---|---|---|
| Ratios | 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 | 1 | ||||||
| 12, 15, 16, 20, 25, 32, 40, 64, 100 12, 15, 16, 20, 25, 32, 40, 64, 100 | 2 | |||||||
| Efficiency | η | % % | 95 - 98 95 - 98 | |||||
| Min. operating temperature / Max. operating temperature | Tmin / Tmax | °C °F | -25 / 90 -13 / 194 | |||||
| Protection class | IP65 IP65 | |||||||
| Standard backlash | φ | arcmin arcmin | <3 - <5 <3 - <5 | <3 - <5 <3 - <5 | <3 - <5 <3 - <5 | <3 - <5 <3 - <5 | <3 - <5 <3 - <5 | |
| Reduced backlash | φ | arcmin arcmin | <2 <2 | <1 <1 | <1 <1 | <1 <1 | <1 <1 | |
| Torsional stiffness | C2t | Nm /arcmin lbf.in/arcmin | 3.5 - 4.5 31 - 40 | 9.2 - 11.9 81 - 105 | 22.0 - 26.0 195 - 230 | 61.0 - 73.0 540 - 646 | 155.0 - 202.0 1372 - 1788 | |
| Gearbox weight | m | kg lbm | 1.9 - 2.5 4.3 - 5.5 | 3.3 - 4.2 7.3 - 9.2 | 6.4 - 8.8 14.1 - 19.4 | 15.8 - 21.5 34.8 - 47.4 | 32.9 - 48.5 72.6 - 106.9 | |
| Running noise | LpA | dB(A) dB(A) | 60 60 | 62 62 | 65 65 | 70 70 | 74 74 | |
| PLN 070 | PLN 090 | PLN 115 | PLN 142 | PLN 190 | |||
|---|---|---|---|---|---|---|---|
| Maximum radial force | Fr max | N lbf | 3200 719 | 5500 1236 | 6000 1349 | 12500 2810 | 21000 4721 |
| Maximum axial force | Fa max | N lbf | 3400 764 | 4500 1012 | 6500 1461 | 12000 2698 | 17000 3822 |
| Maximum tilting moment | MK max | Nm lbf.in | 191 1690 | 383 3393 | 488 4317 | 1420 12572 | 2535 22434 |
| PLN 070 | PLN 090 | PLN 115 | PLN 142 | PLN 190 | |||
|---|---|---|---|---|---|---|---|
| Mass moment of inertia input | J1 | kgcm2 lbf.in.s210-4 | 0.209 - 0.365 1.850 - 3.231 | 0.544 - 1.028 4.815 - 9.099 | 1.933 - 3.256 17.108 - 28.818 | 6.811 - 15.270 60.282 - 135.151 | 22.430 - 63.815 198.522 - 564.810 |
| Average idle torque | T0 | Nm lbf.in | 0.20 - 0.70 2 - 6 | 0.30 - 1.15 3 - 10 | 0.65 - 2.30 6 - 20 | 1.40 - 8.00 12 - 71 | 2.90 - 18.90 26 - 167 |
| PLN 070 | PLN 090 | PLN 115 | PLN 142 | PLN 190 | Stage | |||
|---|---|---|---|---|---|---|---|---|
| Cyclic torque | T2Z | Nm lbf.in | 27 - 65 239 - 575 | 60 - 140 531 - 1239 | 125 - 300 1106 - 2655 | 270 - 750 2390 - 6638 | 630 - 1660 5576 - 14692 | 1 |
| 27 - 77 239 - 682 | 60 - 150 531 - 1328 | 125 - 300 1106 - 2655 | 280 - 1000 2478 - 8851 | 600 - 1800 5310 - 15931 | 2 | |||
| Maximum torque | T2max | Nm lbf.in | 43 - 75 381 - 664 | 96 - 175 850 - 1549 | 200 - 385 1770 - 3408 | 325 - 810 2876 - 7169 | 990 - 1660 8762 - 14692 | 1 |
| 43 - 105 381 - 929 | 96 - 240 850 - 2124 | 200 - 480 1770 - 4248 | 325 - 1600 2876 - 14161 | 840 - 2880 7435 - 25490 | 2 | |||
| Continuous torque | T2D | Nm lbf.in | 14 - 32 119 - 283 | 30 - 70 266 - 620 | 62 - 150 549 - 1328 | 152 - 375 1345 - 3319 | 315 - 800 2788 - 7081 | 1 |
| 14 - 38 119 - 336 | 30 - 75 266 - 664 | 62 - 150 549 - 1328 | 152 - 500 1345 - 4425 | 315 - 900 2788 - 7966 | 2 | |||
| Emergency stop torque | T2Stop | Nm lbf.in | 52 - 100 460 - 885 | 121 - 250 1071 - 2213 | 295 - 620 2611 - 5487 | 570 - 1420 5045 - 12568 | 1350 - 3150 11949 - 27880 | 1 |
| 50 - 150 443 - 1328 | 120 - 300 1062 - 2655 | 240 - 650 2124 - 5753 | 560 - 2000 4956 - 17701 | 1350 - 3600 11949 - 31863 | 2 |
| PLN 070 | PLN 090 | PLN 115 | PLN 142 | PLN 190 | Stage | |||
|---|---|---|---|---|---|---|---|---|
| Continuous input speed | n1D | min-1 rpm | 2050 - 4400 2050 - 4400 | 1950 - 4000 1950 - 4000 | 1500 - 3500 1500 - 3500 | 850 - 2250 850 - 2250 | 700 - 1900 700 - 1900 | 1 |
| 3550 - 4500 3550 - 4500 | 3400 - 4000 3400 - 4000 | 2450 - 3500 2450 - 3500 | 1300 - 3000 1300 - 3000 | 1000 - 2500 1000 - 2500 | 2 | |||
| Max. mechanical input speed | n1max | min-1 rpm | 10000 10000 | 10000 10000 | 8500 8500 | 6500 6500 | 6000 6000 |
Wide diversity of output shafts
-
Output shaft with feather key
-
Smooth output shaft
-
Splined output shaft (DIN 5480)
-
Output shaft with mounted pinion
Backlash
-
Standard backlash
-
Reduced backlash
Lubrication
-
Standard lubrication
-
Food grade lubrication
Surface
-
Standard surface
-
Painted surface
Optimized clamping systems
-
Inertia-optimized clamping system
-
Clamping system for motor shaft diameter
Input
-
Motor adaptation
Mounted pinion
-
PK1 - pinion with helical teeth
-
PK1 - pinion with straight teeth
| PLN 070 | PLN 090 | PLN 115 | PLN 142 | PLN 190 | Stage | |||
|---|---|---|---|---|---|---|---|---|
| Shaft diameter output | D3 | mm in | 16 0.630 | 22 0.866 | 32 1.260 | 40 1.575 | 55 2.165 | |
| Centering diameter output | D5 | mm in | 60 2.362 | 70 2.756 | 90 3.543 | 130 5.118 | 160 6.299 | |
| Flange cross section output | Q1 | mm in | 70 2.756 | 80 3.150 | 110 4.331 | 142 5.591 | 190 7.480 | |
| Total length | L1 | mm in | 137.5 5.413 | 159.5 6.280 | 201.0 7.913 | 276.0 10.866 | 310.5 12.224 | 1 |
| 166.5 6.555 | 191.5 7.539 | 241.0 9.488 | 335.0 13.189 | 382.5 15.059 | 2 | |||
| Shaft length output | L3 | mm in | 48 1.890 | 56 2.205 | 88 3.465 | 110 4.331 | 112 4.409 |
Mounted pinion
The Neugart pinion is pre-mounted on the gearbox and secured with screws. This means that the compact unit consisting of the gearbox and the pinion can be quickly installed in the application, and less installation work is required.
MOUNTED PINION
Downloads
Configure your PLN gearbox here
We have developed the Tec Data Finder (TDF) so that you can configure a PLN planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.
Haven't found what you are looking for?
Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.
Find your gearbox with the Product Filter!
The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!
Tec Data Finder – Configure a gearbox easily
We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.
For professionals: the NCP
The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.
Let's stay in touch
Sign up to our newsletter
Be the first to know about new products, trade fairs, training dates and stay up to date.
Sign up