Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLHE

Economical and with a heavy-duty output bearing: The WPLHE right-angle gearbox

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product

WGN

Precision right angle gearbox

Our WGN is a hollow-shaft right angle gearbox that operates with particularly low noise levels. At the same time, the spiral teeth increase the quality of your workpiece surfaces. It can be connected directly to the application via a shrink disc, a simple and reliable solution that offers you new design possibilities.

Features

Particularly quiet drive
Best surface quality
Easy, reliable, force-fit
Highest installation flexibility
Perfectly sealed
Line routing possible through hollow shaft

Options

Wide diversity of output shafts
Lubrication
Optimized clamping systems
Wide diversity of input flanges

Technical Data

WGN070 WGN090 WGN115 WGN142
Ratios 4, 5, 7, 8, 10 4, 5, 7, 8, 10
Efficiency at full load η % % 95 95
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP65 IP65
Standard backlash jt arcmin arcmin <5 <5 <5 <5 <5 <5 <5 <5
Torsional stiffness cg Nm /arcmin lbf.in/arcmin 1.6 - 2.2 14 - 19 4.2 - 5.7 37 - 50 9.2 - 12.4 81 - 110 23.5 - 31.5 208 - 279
Gearbox weight mG kg lbm 3.2 - 3.3 7.1 - 7.2 5.1 - 5.6 11.3 - 12.3 10.9 24.0 23.3 - 23.8 51.3 - 52.5
Running noise Qg dB(A) dB(A) 66 66 67 67 68 68 70 70
WGN070 WGN090 WGN115 WGN142
Radial force for 20,000 h / Radial force for 30,000 h Fr 20.000 h / Fr 30.000 h N lbf 2700 607 4000 899 6500 1461 10000 2248
Axial force for 20,000 h / Axial force for 30,000 h Fa 20.000 h / Fa 30.000 h N lbf 3700 - 4300 832 - 967 5200 - 5900 1169 - 1326 6100 - 7000 1371 - 1574 12000 - 14500 2698 - 3260
Tilting moment for 20,000 h MK 20.000 h Nm lbf.in 253 2235 442 3912 970 8586 1505 13320
WGN070 WGN090 WGN115 WGN142
Mass moment of inertia J kgcm2 lbf.in.s210-4 0.502 - 0.834 4.443 - 7.382 1.018 - 1.417 9.010 - 12.542 4.805 - 6.111 42.528 - 54.087 12.934 - 18.905 114.476 - 167.323
WGN070 WGN090 WGN115 WGN142
Nominal output torque T2N Nm lbf.in 22 - 45 195 - 398 40 - 70 354 - 620 75 - 140 664 - 1239 160 - 320 1416 - 2832
Max. output torque T2max Nm lbf.in 35 - 72 310 - 637 64 - 112 566 - 991 120 - 224 1062 - 1983 256 - 512 2266 - 4532
Emergency stop torque T2Stop Nm lbf.in 75 - 100 664 - 885 150 - 200 1328 - 1770 300 - 400 2655 - 3540 700 - 800 6196 - 7081
WGN070 WGN090 WGN115 WGN142
Average thermal input speed at T2N and S1 n1N min-1 rpm 1400 - 2400 1400 - 2400 1400 - 2350 1400 - 2350 950 - 1500 950 - 1500 750 - 1300 750 - 1300
Max. mechanical input speed n1Limit min-1 rpm 16000 16000 14000 14000 9500 9500 8000 8000
WGN070 WGN090 WGN115 WGN142
Shaft diameter output D3 mm in 18 0.709 24 0.945 36 1.417 50 1.969
Centering diameter output D5 mm in 60 2.362 70 2.756 90 3.543 130 5.118
Hollow shaft diameter D24 mm in 15 0.591 20 0.787 30 1.181 40 1.575
Flange cross section output Q1 mm in 70 2.756 80 3.150 110 4.331 142 5.591
Total length L1 mm in 122.5 4.823 143.5 5.650 178.0 7.008 217.0 8.543
Shaft length output L3 mm in 33 1.299 34.5 1.358 48 1.890 54 2.126

Technical Drawings

Tools & Accessories

Downloads

Product Catalog: WGN
Select the language for your download.
Operating Manual
Please select a language for your download.
Mounting Instructions: WGN
Select the language for your download.

Related Products

Do you have any questions?
Contact us.