Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLHE

Economical and with a heavy-duty output bearing: The WPLHE right-angle gearbox

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product

PFHE

Economy planetary gearbox

The PFHE represents an economically attractive alternative for high-load applications in which high radial loads occur. The combination of special pre-stressed inclined roller bearings and a flanged output shaft in accordance with EN ISO 9409-1 gives the PFHE a very high load capacity. Thanks to the radial shaft seal that is used, this gearbox achieves protection class IP65 at the output side and can therefore also withstand adverse usage conditions.

Features

High radial loads thanks to innovative bearing design
Protection class IP65
Easy, reliable, and fast installation
For any mounting position
Lifetime lubrication for maintenance-free operation

Options

Lubrication
Optimized clamping systems
Wide diversity of input flanges
Flexibility to the motor
Mounted pinion
PFHE064 PFHE090 PFHE110 Stage
Ratios 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 1
9, 12, 15, 16, 20, 25, 32, 40, 64, 100 9, 12, 15, 16, 20, 25, 32, 40, 64, 100 2
Efficiency at full load η % % 97 97
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP65 IP65
Standard backlash jt arcmin arcmin <10 - <12 <10 - <12 <7 - <9 <7 - <9 <7 - <9 <7 - <9
Torsional stiffness cg Nm /arcmin lbf.in/arcmin 5.0 - 11.5 44 - 102 15.7 - 38.5 139 - 341 30.0 - 95.0 266 - 841
Gearbox weight mG kg lbm 1.1 - 1.4 2.4 - 3.1 3.1 - 3.8 6.7 - 8.3 5.9 - 7.9 12.9 - 17.4
Running noise Qg dB(A) dB(A) 60 60 62 62 65 65
PFHE064 PFHE090 PFHE110
Radial force for 20,000 h / Radial force for 30,000 h Fr 20.000 h / Fr 30.000 h N lbf 2000 - 2300 450 - 517 3650 - 4100 821 - 922 4550 - 5150 1023 - 1158
Axial force for 20,000 h / Axial force for 30,000 h Fa 20.000 h / Fa 30.000 h N lbf 2500 - 2850 562 - 641 4800 - 5450 1079 - 1225 5600 - 6450 1259 - 1450
Tilting moment for 20,000 h MK 20.000 h Nm lbf.in 110 972 278 2462 407 3603
PFHE064 PFHE090 PFHE110
Mass moment of inertia J kgcm2 lbf.in.s210-4 0.064 - 0.224 0.566 - 1.983 0.356 - 1.170 3.151 - 10.355 1.377 - 3.658 12.187 - 32.376
PFHE064 PFHE090 PFHE110 Stage
Nominal output torque T2N Nm lbf.in 15 - 40 133 - 354 38 - 115 336 - 1018 95 - 195 841 - 1726 1
15 - 44 133 - 389 38 - 130 336 - 1151 95 - 260 841 - 2301 2
Max. output torque T2max Nm lbf.in 24 - 64 212 - 566 61 - 184 540 - 1629 152 - 312 1345 - 2761 1
24 - 70 212 - 620 61 - 208 540 - 1841 152 - 416 1345 - 3682 2
Emergency stop torque T2Stop Nm lbf.in 66 - 88 584 - 779 178 - 240 1575 - 2124 340 - 520 3009 - 4602 1
80 - 88 708 - 779 190 - 260 1682 - 2301 380 - 520 3363 - 4602 2
PFHE064 PFHE090 PFHE110
Average thermal input speed at T2N and S1 n1N min-1 rpm 2100 - 4500 2100 - 4500 1550 - 4000 1550 - 4000 1350 - 3500 1350 - 3500
Max. mechanical input speed n1Limit min-1 rpm 7500 7500 7000 7000 6500 6500
PFHE064 PFHE090 PFHE110 Stage
Pitch circle diameter output shaft D11 mm in 31.5 1.240 50 1.969 63 2.480
Centering diameter output flange D13 mm in 64 2.520 90 3.543 110 4.331
Flange diameter output D14 mm in 86 3.386 118 4.646 145 5.709
Total length L1 mm in 72.0 2.835 100.5 3.957 117.0 4.606 1
84.5 3.327 118.0 4.646 144.0 5.669 2
Output flange length L13 mm in 19.5 0.768 30.0 1.181 29.0 1.142

Technical Drawings

Tools & Mounted pinion

Downloads

Product Catalog: PFHE
Select the language for your download.
Operating Manual
Please select a language for your download.
Mounting Instructions: PFHE
Select the language for your download.

Related Products

Do you have any questions?
Contact us.