Loading ...
– Precision planetary gearbox

PLN

Frame size

Go to Tec Data Finder

Use our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary

Planetary gearbox PLN
Neugart PLN
PLN gearbox
PLN gearbox serie
PLN with mounted pinion
PLN wegl rotation

More performance, more dynamic response - Discover the new PSNpro

The PSNpro is part of the new pro generation of our precision gearboxes. Designed for higher torques and dynamic applications involving high cycle torques, it offers reliable performance and the same service life.

Learn more about PSNpro
high torque gearbox with flange

Our precision straight-toothed planetary gearbox is designed for maximum power and torque. The preloaded tapered roller bearings in the PLN and the specially matched seal guarantee optimum performance even in applications where dust and water spray are encountered.

Features

  • Precision Line
  • Coaxial gearbox
  • Spur gear
  • Preloaded tapered roller bearings
  • Rotary shaft seal
  • Square type output flange
  • Extra long centering collar
  • Equidirectional rotation
  • Planet carrier in cage design

Further Information

PLN 070 PLN 090 PLN 115 PLN 142 PLN 190 Stage
Ratios 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 1
12, 15, 16, 20, 25, 32, 40, 64, 100 12, 15, 16, 20, 25, 32, 40, 64, 100 2
Efficiency η % % 95 - 98 95 - 98
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP65 IP65
Standard backlash φ arcmin arcmin <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5
Reduced backlash φ arcmin arcmin <2 <2 <1 <1 <1 <1 <1 <1 <1 <1
Torsional stiffness C2t Nm /arcmin lbf.in/arcmin 3.5 - 4.5 31 - 40 9.2 - 11.9 81 - 105 22.0 - 26.0 195 - 230 61.0 - 73.0 540 - 646 155.0 - 202.0 1372 - 1788
Gearbox weight m kg lbm 1.9 - 2.5 4.3 - 5.5 3.3 - 4.2 7.3 - 9.2 6.4 - 8.8 14.1 - 19.4 15.8 - 21.5 34.8 - 47.4 32.9 - 48.5 72.6 - 106.9
Running noise LpA dB(A) dB(A) 60 60 62 62 65 65 70 70 74 74
PLN 070 PLN 090 PLN 115 PLN 142 PLN 190
Maximum radial force Fr max N lbf 3200 719 5500 1236 6000 1349 12500 2810 21000 4721
Maximum axial force Fa max N lbf 3400 764 4500 1012 6500 1461 12000 2698 17000 3822
Maximum tilting moment MK max Nm lbf.in 191 1690 383 3393 488 4317 1420 12572 2535 22434
PLN 070 PLN 090 PLN 115 PLN 142 PLN 190
Mass moment of inertia input J1 kgcm2 lbf.in.s210-4 0.209 - 0.365 1.850 - 3.231 0.544 - 1.028 4.815 - 9.099 1.933 - 3.256 17.108 - 28.818 6.811 - 15.270 60.282 - 135.151 22.430 - 63.815 198.522 - 564.810
Average idle torque T0 Nm lbf.in 0.20 - 0.70 2 - 6 0.30 - 1.15 3 - 10 0.65 - 2.30 6 - 20 1.40 - 8.00 12 - 71 2.90 - 18.90 26 - 167
PLN 070 PLN 090 PLN 115 PLN 142 PLN 190 Stage
Cyclic torque T2Z Nm lbf.in 27 - 65 239 - 575 60 - 140 531 - 1239 125 - 300 1106 - 2655 270 - 750 2390 - 6638 630 - 1660 5576 - 14692 1
27 - 77 239 - 682 60 - 150 531 - 1328 125 - 300 1106 - 2655 280 - 1000 2478 - 8851 600 - 1800 5310 - 15931 2
Maximum torque T2max Nm lbf.in 43 - 75 381 - 664 96 - 175 850 - 1549 200 - 385 1770 - 3408 325 - 810 2876 - 7169 990 - 1660 8762 - 14692 1
43 - 105 381 - 929 96 - 240 850 - 2124 200 - 480 1770 - 4248 325 - 1600 2876 - 14161 840 - 2880 7435 - 25490 2
Continuous torque T2D Nm lbf.in 14 - 32 119 - 283 30 - 70 266 - 620 62 - 150 549 - 1328 152 - 375 1345 - 3319 315 - 800 2788 - 7081 1
14 - 38 119 - 336 30 - 75 266 - 664 62 - 150 549 - 1328 152 - 500 1345 - 4425 315 - 900 2788 - 7966 2
Emergency stop torque T2Stop Nm lbf.in 52 - 100 460 - 885 121 - 250 1071 - 2213 295 - 620 2611 - 5487 570 - 1420 5045 - 12568 1350 - 3150 11949 - 27880 1
50 - 150 443 - 1328 120 - 300 1062 - 2655 240 - 650 2124 - 5753 560 - 2000 4956 - 17701 1350 - 3600 11949 - 31863 2
PLN 070 PLN 090 PLN 115 PLN 142 PLN 190 Stage
Continuous input speed n1D min-1 rpm 2050 - 4400 2050 - 4400 1950 - 4000 1950 - 4000 1500 - 3500 1500 - 3500 850 - 2250 850 - 2250 700 - 1900 700 - 1900 1
3550 - 4500 3550 - 4500 3400 - 4000 3400 - 4000 2450 - 3500 2450 - 3500 1300 - 3000 1300 - 3000 1000 - 2500 1000 - 2500 2
Max. mechanical input speed n1max min-1 rpm 10000 10000 10000 10000 8500 8500 6500 6500 6000 6000

Wide diversity of output shafts

  • Output shaft with feather key
  • Smooth output shaft
  • Splined output shaft (DIN 5480)
  • Output shaft with mounted pinion

Backlash

  • Standard backlash
  • Reduced backlash

Lubrication

  • Standard lubrication
  • Food grade lubrication

Surface

  • Standard surface
  • Painted surface

Optimized clamping systems

  • Inertia-optimized clamping system
  • Clamping system for motor shaft diameter

Input

  • Motor adaptation

Mounted pinion

  • PK1 - pinion with helical teeth
  • PK1 - pinion with straight teeth
PLN 070 PLN 090 PLN 115 PLN 142 PLN 190 Stage
Shaft diameter output D3 mm in 16 0.630 22 0.866 32 1.260 40 1.575 55 2.165
Centering diameter output D5 mm in 60 2.362 70 2.756 90 3.543 130 5.118 160 6.299
Flange cross section output Q1 mm in 70 2.756 80 3.150 110 4.331 142 5.591 190 7.480
Total length L1 mm in 137.5 5.413 159.5 6.280 201.0 7.913 276.0 10.866 310.5 12.224 1
166.5 6.555 191.5 7.539 241.0 9.488 335.0 13.189 382.5 15.059 2
Shaft length output L3 mm in 48 1.890 56 2.205 88 3.465 110 4.331 112 4.409

Mounted pinion

The Neugart pinion is pre-mounted on the gearbox and secured with screws. This means that the compact unit consisting of the gearbox and the pinion can be quickly installed in the application, and less installation work is required.

MOUNTED PINION
pinion range Neugart

Downloads

Product Catalog: PLN
Operating Manual
Mounting Instructions: PLN

 

Configure your PLN gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a PLN planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox

Related products:

WPLN WPLN
Frame size
Cyclic torque
22-800 Nm
Cyclic torque
195-7081 lbf in
Radial force
3200-12500 N
Radial force
719-2810 N
Axial force
3400-12000 N
Axial force
764-2698 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLHE PLHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
Custom gearboxes Custom gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

Cyclic torque
Nm
Cyclic torque
lbf in
Radial force
N
Radial force
N
Your requirements
Learn more
PSNpro PSNpro
Frame size
Cyclic torque
14-1800 Nm
Cyclic torque
119-15931 lbf in
Radial force
950-20000 N
Radial force
214-4496 N
Axial force
2200-17000 N
Axial force
495-3822 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PSFNpro PSFNpro
Frame size
Cyclic torque
14-1800 Nm
Cyclic torque
119-15931 lbf in
Radial force
1450-23000 N
Radial force
326-5171 N
Axial force
2350-12000 N
Axial force
528-2698 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPSFN WPSFN
Frame size
Cyclic torque
22-620 Nm
Cyclic torque
195-5487 lbf in
Radial force
2150-12000 N
Radial force
483-2698 N
Axial force
2850-7500 N
Axial force
641-1686 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLPE PLPE
Frame size
Cyclic torque
5-460 Nm
Cyclic torque
44-4071 lbf in
Radial force
1300-8400 N
Radial force
292-1888 N
Axial force
1000-11000 N
Axial force
225-2473 N
Torsional backlash
6-19 arcmin
Torsional backlash
6-19 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
PSBNpro PSBNpro
Frame size
Cyclic torque
14-830 Nm
Cyclic torque
119-7346 lbf in
Radial force
830-9500 N
Radial force
187-2136 N
Axial force
800-9600 N
Axial force
180-2158 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PFHE PFHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
2300-5150 N
Radial force
517-1158 N
Axial force
2850-6450 N
Axial force
641-1450 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPLHE WPLHE
Frame size
Cyclic torque
14-260 Nm
Cyclic torque
124-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
11-18 arcmin
Torsional backlash
11-18 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product

Haven't found what you are looking for?

Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.


Find your gearbox with the Product Filter!

The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!

PRODUCT FILTER


Tec Data Finder – Configure a gearbox easily

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

TEC DATA FINDER


For professionals: the NCP

The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.

Neugart Calculation Program

Have questions about our gearboxes?

We would be happy to help you!
Neugart GmbH

Contact Us

Let's stay in touch

Subscribe to our newsletter

Be the first to know about new products, trade shows, training dates and stay up to date.

Subscribe

Social Media

  • Youtube
  • Linkedin
  • Xing
  • Facebook
  • Instagram