Loading ...
Precision planetary gearbox

PSBN

Frame size

Go to Tec Data Finder

Use our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary

PSBN planetary gearbox
PSBN precision gearbox
PSBN gearbox
PSBN Neugart
PSBN gearbox web rotation

The PSBN has been discontinued. Upgrade to PSBNpro now.

With the PSBNpro, we are expanding our precision portfolio with the new pro generation. This series is designed for higher torque requirements and is particularly well suited for dynamic applications with frequent load and direction changes.

Learn more about PSBNpro
high torque gearbox with output shaft

Our PSBN is the ideal combination of a precision planetary gearbox and efficient bearing technology. It was designed specifically to achieve maximum performance at high speed. Thanks to the helical gearing, it operates particularly smoothly - and is quieter than average.

Features

  • Precision Line
  • Coaxial gearbox
  • Helical gear
  • Reinforced deep groove ball bearings
  • Rotary shaft seal
  • Square type output flange
  • Equidirectional rotation
  • Planet carrier in cage design

Further Information

PSBN 055 PSBN 070 PSBN 090 PSBN 115 PSBN 142 Stage
Ratios 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 1
12, 15, 16, 20, 25, 35, 40, 50, 70, 100 12, 15, 16, 20, 25, 35, 40, 50, 70, 100 2
Efficiency η % % 96 - 98 96 - 98
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP65 IP65
Standard backlash φ arcmin arcmin <6 - <8 <6 - <8 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5
Reduced backlash φ arcmin arcmin <4 - <6 <4 - <6 <2 <2 <1 <1 <1 <1 <1 <1
Torsional stiffness C2t Nm /arcmin lbf.in/arcmin 1.4 - 2.0 12 - 18 4.1 - 5.1 36 - 45 10.3 - 13.0 91 - 115 26.0 - 34.5 230 - 305 58.0 - 73.0 513 - 646
Gearbox weight m kg lbm 0.8 - 1.1 1.7 - 2.5 1.6 - 2.3 3.6 - 5.2 3.3 - 3.6 7.4 - 7.9 5.6 - 7.3 12.4 - 16.0 13.2 - 15.5 29.0 - 34.1
Running noise LpA dB(A) dB(A) 56 56 57 57 58 58 63 63 66 66
PSBN 055 PSBN 070 PSBN 090 PSBN 115 PSBN 142
Maximum radial force Fr max N lbf 830 187 1600 360 3100 697 4500 1012 9500 2136
Maximum axial force Fa max N lbf 800 180 1500 337 2800 629 4500 1012 9600 2158
Maximum tilting moment MK max Nm lbf.in 42 373 109 961 251 2222 442 3916 1314 - 1329 11633 - 11759
PSBN 055 PSBN 070 PSBN 090 PSBN 115 PSBN 142
Mass moment of inertia input J1 kgcm2 lbf.in.s210-4 0.095 - 0.129 0.841 - 1.142 0.146 - 0.273 1.292 - 2.416 0.147 - 0.870 1.301 - 7.700 0.435 - 2.811 3.850 - 24.879 1.143 - 14.061 10.116 - 124.450
Average idle torque T0 Nm lbf.in 0.15 - 0.25 1 - 2 0.20 - 0.60 2 - 5 0.25 - 1.20 2 - 11 0.45 - 2.40 4 - 21 0.65 - 6.60 6 - 58
PSBN 055 PSBN 070 PSBN 090 PSBN 115 PSBN 142 Stage
Cyclic torque T2Z Nm lbf.in 14 - 18 119 - 159 28 - 40 248 - 354 54 - 80 478 - 708 135 - 180 1195 - 1593 270 - 470 2390 - 4160 1
14 - 18 119 - 159 28 - 40 248 - 354 54 - 80 478 - 708 135 - 180 1195 - 1593 270 - 470 2390 - 4160 2
Maximum torque T2max Nm lbf.in 21 - 28 186 - 248 44 - 64 389 - 566 86 - 128 761 - 1133 215 - 285 1903 - 2522 435 - 700 3850 - 6196 1
21 - 28 186 - 248 44 - 64 389 - 566 86 - 128 761 - 1133 215 - 285 1903 - 2522 435 - 750 3850 - 6638 2
Continuous torque T2D Nm lbf.in 11 - 15 97 - 133 23 - 34 204 - 301 45 - 68 398 - 602 114 - 153 1009 - 1354 255 - 395 2257 - 3496 1
11 - 15 97 - 133 23 - 34 204 - 301 45 - 68 398 - 602 114 - 153 1009 - 1354 255 - 395 2257 - 3496 2
Emergency stop torque T2Stop Nm lbf.in 24 - 48 212 - 425 52 - 130 460 - 1151 121 - 280 1071 - 2478 295 - 650 2611 - 5753 600 - 1650 5310 - 14604 1
24 - 48 212 - 425 52 - 150 460 - 1328 121 - 300 1071 - 2655 295 - 650 2611 - 5753 600 - 1650 5310 - 14604 2
PSBN 055 PSBN 070 PSBN 090 PSBN 115 PSBN 142 Stage
Continuous input speed n1D min-1 rpm 4300 - 5000 4300 - 5000 3650 - 4500 3650 - 4500 3050 - 4000 3050 - 4000 2100 - 3500 2100 - 3500 1450 - 3000 1450 - 3000 1
4400 - 5000 4400 - 5000 4500 4500 3600 - 4000 3600 - 4000 2500 - 3500 2500 - 3500 2
Max. mechanical input speed n1max min-1 rpm 10000 10000 10000 10000 10000 10000 8500 - 10000 8500 - 10000 6500 - 8500 6500 - 8500

Wide diversity of output shafts

  • Output shaft with feather key
  • Smooth output shaft

Backlash

  • Standard backlash
  • Reduced backlash

Lubrication

  • Standard lubrication
  • Food grade lubrication

Surface

  • Standard surface
  • Painted surface

Optimized clamping systems

  • Inertia-optimized clamping system
  • Clamping system for motor shaft diameter

Input

  • Motor adaptation
PSBN 055 PSBN 070 PSBN 090 PSBN 115 PSBN 142 Stage
Shaft diameter output D3 mm in 13 0.512 16 0.630 22 0.866 32 1.260 40 1.575
Centering diameter output D5 mm in 50 1.969 50 1.969 80 3.150 110 4.331 130 5.118
Flange cross section output Q1 mm in 55 2.165 60 2.362 90 3.543 115 4.528 140 5.512
Total length L1 mm in 93.5 3.681 116.5 4.587 140.5 5.531 182.5 7.185 248.0 9.764 1
117.0 4.606 145.0 5.709 163.0 6.417 204.5 8.051 279.0 10.984 2
Shaft length output L3 mm in 26 1.024 37 1.457 48 1.890 65 2.559 97 3.819

Downloads

Product Catalog: PSBN
Operating Manual
Mounting Instructions: PSBN

 

Configure your PSBN gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a PSBN planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox

Related products:

PSBNpro PSBNpro
Frame size
Cyclic torque
14-830 Nm
Cyclic torque
119-7346 lbf in
Radial force
830-9500 N
Radial force
187-2136 N
Axial force
800-9600 N
Axial force
180-2158 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PSNpro PSNpro
Frame size
Cyclic torque
14-1800 Nm
Cyclic torque
119-15931 lbf in
Radial force
950-20000 N
Radial force
214-4496 N
Axial force
2200-17000 N
Axial force
495-3822 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPLN WPLN
Frame size
Cyclic torque
22-800 Nm
Cyclic torque
195-7081 lbf in
Radial force
3200-12500 N
Radial force
719-2810 N
Axial force
3400-12000 N
Axial force
764-2698 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLHE PLHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLQE PLQE
Frame size
Cyclic torque
5-260 Nm
Cyclic torque
44-2301 lbf in
Radial force
520-4000 N
Radial force
117-899 N
Axial force
620-3800 N
Axial force
139-854 N
Torsional backlash
7-22 arcmin
Torsional backlash
7-22 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
PSFNpro PSFNpro
Frame size
Cyclic torque
14-1800 Nm
Cyclic torque
119-15931 lbf in
Radial force
1450-23000 N
Radial force
326-5171 N
Axial force
2350-12000 N
Axial force
528-2698 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPLHE WPLHE
Frame size
Cyclic torque
14-260 Nm
Cyclic torque
124-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
11-18 arcmin
Torsional backlash
11-18 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WGN WGN
Frame size
Cyclic torque
22-320 Nm
Cyclic torque
195-2832 lbf in
Radial force
2700-10000 N
Radial force
607-2248 N
Axial force
3400-12000 N
Axial force
764-2698 N
Torsional backlash
5 arcmin
Torsional backlash
5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product

Haven't found what you are looking for?

Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.


Find your gearbox with the Product Filter!

The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!

PRODUCT FILTER


Tec Data Finder – Configure a gearbox easily

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

TEC DATA FINDER


For professionals: the NCP

The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.

Neugart Calculation Program

Have questions about our gearboxes?

We would be happy to help you!
Neugart GmbH

Contact Us

Let's stay in touch

Subscribe to our newsletter

Be the first to know about new products, trade shows, training dates and stay up to date.

Subscribe

Social Media

  • Youtube
  • Linkedin
  • Xing
  • Facebook
  • Instagram