Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLHE

Economical and with a heavy-duty output bearing: The WPLHE right-angle gearbox

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product

Right Angle Planetary Gearboxes

A right angle planetary gearbox with output shaft combines the advantages of a compact right angle gearbox and those of a conventional planetary gearbox.

With its versatile mounting options, our right angle gearboxes provide intelligent drive solutions with a compact machine concept. The output shaft gives right angle planetary gearboxes the advantage of a proven and reliable component for the right angle transmission of torque and speed.

You can choose between a positive-fit connection using an output shaft with feather key for additional security and a smooth output shaft for force-fit transmission.

Our right angle planetary gearbox with output shaft can be easily combined with numerous drive elements such as a pulley, coupling or linear axle.

The input flange of the planetary gearboxes with output shaft is individually adapted to your motor. The compact unit of planetary gearbox with output shaft and servomotor increases your flexibility. You can choose the right angle planetary gearbox that best matches your application from the various performance classes in our product range.

Low-backlash right angle planetary gearboxes offer high positioning accuracy, particularly while in reverse mode.

Right angle planetary gearboxes can be integrated into your application with a wide range of connection variants, using a through hole or a threaded hole. For greater design flexibility, they come with lifetime lubrication and their design allows them to be installed and used in any mounting position. This gives you complete freedom in the positioning of your drive and the design of the installation space.

Show extended properties

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

Nominal output torque
5-260 Nm
Nominal output torque
40-2301 lbf in
Torsional backlash
11-28 arcmin
Torsional backlash
11-28 arcmin
Tilting moment
6-101 Nm
Tilting moment
49-890 lbf in
Protection class
IP54

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

Frame sizes
Nominal output torque
14-260 Nm
Nominal output torque
124-2301 lbf in
Torsional backlash
11-21 arcmin
Torsional backlash
11-21 arcmin
Tilting moment
37-232 Nm
Tilting moment
327-2050 lbf in
Protection class
IP54

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

Nominal output torque
5-195 Nm
Nominal output torque
40-1726 lbf in
Torsional backlash
11-25 arcmin
Torsional backlash
11-25 arcmin
Tilting moment
26-168 Nm
Tilting moment
227-1482 lbf in
Protection class
IP54

The versatile right angle gearbox with spiral teeth for a quiet drive.

Nominal output torque
22-800 Nm
Nominal output torque
195-7081 lbf in
Torsional backlash
3-5 arcmin
Torsional backlash
3-5 arcmin
Tilting moment
322-2225 Nm
Tilting moment
2846-19693 lbf in
Protection class
IP65

Economical and with a heavy-duty output bearing: The WPLHE right-angle gearbox

Frame sizes
Nominal output torque
14-260 Nm
Nominal output torque
124-2301 lbf in
Torsional backlash
11-18 arcmin
Torsional backlash
11-18 arcmin
Tilting moment
191-488 Nm
Tilting moment
1690-4317 lbf in
Protection class
IP65
Do you have any questions?
Contact us.