Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLHE

Economical and with a heavy-duty output bearing: The WPLHE right-angle gearbox

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product

WPLHE

Axially space-saving, economical, IP65-compliant and designed for high radial and axial forces at the output: The WPLHE combines all the advantages of the successful PLHE, the world‘s first combination of the Economy and Precision gearboxes, as an right-angle variant.

Features

Perfect stiffness even under the highest loads
The best of both worlds
Perfectly sealed
For any mounting position
Lifetime lubrication for maintenance-free operation
Precise gearing

Options

Wide diversity of output shafts
Lubrication
Optimized clamping systems
Wide diversity of input flanges
Mounted pinion

Technical Data

WPLHE060 WPLHE080 WPLHE120 Stage
Ratios 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 1
9, 12, 15, 16, 20, 25, 32, 40, 64, 100 9, 12, 15, 16, 20, 25, 32, 40, 64, 100 2
Efficiency at full load η % % 94 94
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP65 IP65
Standard backlash jt arcmin arcmin <16 - <18 <16 - <18 <13 - <15 <13 - <15 <11 - <13 <11 - <13
Torsional stiffness cg Nm /arcmin lbf.in/arcmin 2.0 - 4.2 18 - 37 4.3 - 11.5 38 - 102 11.2 - 26.0 99 - 230
Gearbox weight mG kg lbm 2.3 - 2.5 5.0 - 5.5 4.6 - 5.1 10.1 - 11.3 10.9 - 12.8 23.9 - 28.3
Running noise Qg dB(A) dB(A) 70 70 73 73 75 75
WPLHE060 WPLHE080 WPLHE120
Radial force for 20,000 h / Radial force for 30,000 h Fr 20.000 h / Fr 30.000 h N lbf 3200 719 4800 - 5500 1079 - 1236 5400 - 6000 1214 - 1349
Axial force for 20,000 h / Axial force for 30,000 h Fa 20.000 h / Fa 30.000 h N lbf 3900 - 4400 877 - 989 5700 - 6400 1281 - 1439 7000 - 8000 1574 - 1798
Tilting moment for 20,000 h MK 20.000 h Nm lbf.in 191 1690 383 3393 488 4317
WPLHE060 WPLHE080 WPLHE120
Mass moment of inertia J kgcm2 lbf.in.s210-4 0.220 - 0.406 1.947 - 3.593 0.906 - 1.394 8.019 - 12.338 1.818 - 2.970 16.091 - 26.287
WPLHE060 WPLHE080 WPLHE120 Stage
Nominal output torque T2N Nm lbf.in 14 - 25 124 - 221 38 - 67 336 - 593 80 - 135 708 - 1195 1
15 - 44 133 - 389 38 - 130 336 - 1151 95 - 260 841 - 2301 2
Max. output torque T2max Nm lbf.in 22 - 40 195 - 354 61 - 107 540 - 947 128 - 216 1133 - 1912 1
24 - 70 212 - 620 61 - 208 540 - 1841 152 - 416 1345 - 3682 2
Emergency stop torque T2Stop Nm lbf.in 66 - 86 584 - 761 170 - 240 1505 - 2124 340 - 500 3009 - 4425 1
80 - 88 708 - 779 190 - 260 1682 - 2301 380 - 520 3363 - 4602 2
WPLHE060 WPLHE080 WPLHE120
Average thermal input speed at T2N and S1 n1N min-1 rpm 2250 - 4500 2250 - 4500 1650 - 4000 1650 - 4000 1750 - 3500 1750 - 3500
Max. mechanical input speed n1Limit min-1 rpm 13000 13000 7000 7000 6500 6500
WPLHE060 WPLHE080 WPLHE120 Stage
Shaft diameter output D3 mm in 16 0.630 22 0.866 32 1.260
Centering diameter output D5 mm in 60 2.362 70 2.756 90 3.543
Housing diameter D6 mm in 60 2.362 80 3.150 115 4.528
Flange cross section output Q1 mm in 70 2.756 80 3.150 110 4.331
Total length L1 mm in 168.0 6.614 209.5 8.248 272.5 10.728 1
180.5 7.106 227.5 8.957 300.0 11.811 2
Shaft length output L3 mm in 48 1.890 56 2.205 88 3.465

Technical Drawings

Tools & Mounted pinion

Downloads

Product Catalog: WPLHE
Select the language for your download.
Operating Manual
Please select a language for your download.
Mounting Instructions: WPLHE
Select the language for your download.

Related Products

Do you have any questions?
Contact us.