Loading ...
– Precision right angle gearbox

WPLN

Frame size

Go to Tec Data Finder

Use our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary

WPLN hypoid gearbox
WPLN precision gearbox
WPLN hypoid gear right angle stage
WPLN with mounted pinion
WPLN Precision right angle gearbox rotation

Due to its hypoid gearing, our WPLN achieves optimal synchronization. Because vibrations are reduced to a minimum, it operates smoothly, precisely and quietly. The right-angle precision gearbox is lubricated for life and can be mounted in a variety of ways.

Features

  • Precision Line
  • Right angle gearbox
  • Spur gear (2-stage)
  • Hypoid gear right angle stage
  • Preloaded tapered roller bearings
  • Rotary shaft seal
  • Square type output flange
  • Extra long centering collar
  • Counterdirectional rotation
  • Planet carrier in cage design (2-stage)

Further Information

WPLN 070 WPLN 090 WPLN 115 WPLN 142 Stage
Ratios 4, 5, 7, 8, 10 4, 5, 7, 8, 10 1
16, 20, 25, 28, 32, 35, 40, 50, 64, 100 16, 20, 25, 28, 32, 35, 40, 50, 64, 100 2
Efficiency η % % 94 - 95 94 - 95
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP65 IP65
Standard backlash φ arcmin arcmin <5 <5 <5 <5 <5 <5 <5 <5
Reduced backlash φ arcmin arcmin <3 <3 <3 <3 <3 <3 <3 <3 2
Torsional stiffness C2t Nm /arcmin lbf.in/arcmin 1.8 - 3.0 16 - 27 4.6 - 7.8 41 - 69 10.1 - 16.9 89 - 150 25.5 - 42.5 226 - 376
Gearbox weight m kg lbm 3.3 - 4.4 7.3 - 9.6 5.3 - 5.8 11.7 - 12.7 10.0 - 11.1 22.1 - 24.5 23.7 - 25.9 52.4 - 57.0
Running noise LpA dB(A) dB(A) 66 66 67 67 68 68 70 70
WPLN 070 WPLN 090 WPLN 115 WPLN 142
Maximum radial force Fr max N lbf 3200 719 5200 - 5500 1169 - 1236 6000 1349 12500 2810
Maximum axial force Fa max N lbf 3400 764 4500 1012 6500 1461 12000 2698
Maximum tilting moment MK max Nm lbf.in 191 - 322 1690 - 2846 383 - 624 3393 - 5523 488 - 1010 4317 - 8935 1420 - 2225 12572 - 19693
WPLN 070 WPLN 090 WPLN 115 WPLN 142
Mass moment of inertia input J1 kgcm2 lbf.in.s210-4 0.486 - 0.646 4.301 - 5.718 0.486 - 1.368 4.301 - 12.108 0.995 - 5.842 8.806 - 51.706 4.774 - 20.883 42.253 - 184.830
Average idle torque T0 Nm lbf.in 0.75 - 1.50 7 - 13 0.75 - 2.30 7 - 20 1.15 - 6.90 10 - 61 4.00 - 16.00 35 - 142
WPLN 070 WPLN 090 WPLN 115 WPLN 142 Stage
Cyclic torque T2Z Nm lbf.in 22 - 45 195 - 398 40 - 90 354 - 797 75 - 160 664 - 1416 160 - 320 1416 - 2832 1
24 - 77 212 - 682 60 - 150 531 - 1328 125 - 300 1106 - 2655 290 - 800 2567 - 7081 2
Maximum torque T2max Nm lbf.in 35 - 67 310 - 593 64 - 140 566 - 1239 120 - 255 1062 - 2257 255 - 510 2257 - 4514 1
38 - 103 336 - 912 96 - 240 850 - 2124 200 - 480 1770 - 4248 335 - 1280 2965 - 11329 2
Continuous torque T2D Nm lbf.in 19 - 32 164 - 283 34 - 41 301 - 363 63 - 104 558 - 920 136 - 235 1204 - 2080 1
22 - 65 195 - 575 51 - 127 451 - 1124 106 - 205 938 - 1814 255 - 540 2257 - 4779 2
Emergency stop torque T2Stop Nm lbf.in 75 - 100 664 - 885 150 - 200 1328 - 1770 300 - 400 2655 - 3540 700 - 800 6196 - 7081 1
50 - 150 443 - 1328 120 - 300 1062 - 2655 240 - 650 2124 - 5753 580 - 1600 5133 - 14161 2
WPLN 070 WPLN 090 WPLN 115 WPLN 142 Stage
Continuous input speed n1D min-1 rpm 1650 - 2300 1650 - 2300 1700 - 2200 1700 - 2200 1050 - 1400 1050 - 1400 870 - 1100 870 - 1100 1
1550 - 2650 1550 - 2650 1500 - 3000 1500 - 3000 1550 - 2900 1550 - 2900 910 - 1800 910 - 1800 2
Max. mechanical input speed n1max min-1 rpm 16000 16000 14000 - 16000 14000 - 16000 9500 - 14000 9500 - 14000 8000 - 9500 8000 - 9500

Wide diversity of output shafts

  • Output shaft with feather key
  • Smooth output shaft
  • Splined output shaft (DIN 5480)
  • Output shaft with mounted pinion

Backlash

  • Standard backlash
  • Reduced backlash (2-stage)

Lubrication

  • Standard lubrication
  • Food grade lubrication

Surface

  • Standard surface
  • Painted surface

Optimized clamping systems

  • Inertia-optimized clamping system
  • Clamping system for motor shaft diameter

Input

  • Motor adaptation

Mounted pinion

  • PK1 - pinion with helical teeth
  • PK1 - pinion with straight teeth
WPLN 070 WPLN 090 WPLN 115 WPLN 142 Stage
Shaft diameter output D3 mm in 16 0.630 22 0.866 32 1.260 40 1.575
Centering diameter output D5 mm in 60 2.362 70 2.756 90 3.543 130 5.118
Flange cross section output Q1 mm in 70 2.756 80 3.150 110 4.331 142 5.591
Total length L1 mm in 137.5 5.413 165.0 6.496 218.0 8.583 273.0 10.748 1
185.0 7.283 207.0 8.150 248.5 9.783 342.5 13.484 2
Shaft length output L3 mm in 48 1.890 56 2.205 88 3.465 110 4.331

Mounted pinion

The Neugart pinion is pre-mounted on the gearbox and secured with screws. This means that the compact unit consisting of the gearbox and the pinion can be quickly installed in the application, and less installation work is required.

MOUNTED PINION
pinion range Neugart

Downloads

Product Catalog: WPLN
Operating Manual
Mounting Instructions: WPLN

 

Configure your WPLN gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox

Related products:

PSNpro PSNpro
Frame size
Cyclic torque
14-1800 Nm
Cyclic torque
119-15931 lbf in
Radial force
950-20000 N
Radial force
214-4496 N
Axial force
2200-17000 N
Axial force
495-3822 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPSFN WPSFN
Frame size
Cyclic torque
22-620 Nm
Cyclic torque
195-5487 lbf in
Radial force
2150-12000 N
Radial force
483-2698 N
Axial force
2850-7500 N
Axial force
641-1686 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
Custom gearboxes Custom gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

Cyclic torque
Nm
Cyclic torque
lbf in
Radial force
N
Radial force
N
Your requirements
Learn more
WPLHE WPLHE
Frame size
Cyclic torque
14-260 Nm
Cyclic torque
124-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
11-18 arcmin
Torsional backlash
11-18 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WGN WGN
Frame size
Cyclic torque
22-320 Nm
Cyclic torque
195-2832 lbf in
Radial force
2700-10000 N
Radial force
607-2248 N
Axial force
3400-12000 N
Axial force
764-2698 N
Torsional backlash
5 arcmin
Torsional backlash
5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PSFNpro PSFNpro
Frame size
Cyclic torque
14-1800 Nm
Cyclic torque
119-15931 lbf in
Radial force
1450-23000 N
Radial force
326-5171 N
Axial force
2350-12000 N
Axial force
528-2698 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPLQE WPLQE
Frame size
Cyclic torque
14-260 Nm
Cyclic torque
124-2301 lbf in
Radial force
1500-4000 N
Radial force
337-899 N
Axial force
1950-3800 N
Axial force
438-854 N
Torsional backlash
11-21 arcmin
Torsional backlash
11-21 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
PSBNpro PSBNpro
Frame size
Cyclic torque
14-830 Nm
Cyclic torque
119-7346 lbf in
Radial force
830-9500 N
Radial force
187-2136 N
Axial force
800-9600 N
Axial force
180-2158 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLHE PLHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PFHE PFHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
2300-5150 N
Radial force
517-1158 N
Axial force
2850-6450 N
Axial force
641-1450 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product

Haven't found what you are looking for?

Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.


Find your gearbox with the Product Filter!

The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!

PRODUCT FILTER


Tec Data Finder – Configure a gearbox easily

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

TEC DATA FINDER


For professionals: the NCP

The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.

Neugart Calculation Program

Have questions about our gearboxes?

We would be happy to help you!
Neugart GmbH

Contact Us

Let's stay in touch

Subscribe to our newsletter

Be the first to know about new products, trade shows, training dates and stay up to date.

Subscribe

Social Media

  • Youtube
  • Linkedin
  • Xing
  • Facebook
  • Instagram