Loading ...
– Economy right angle gearbox

WPLPE

Frame size

Go to Tec Data Finder

Use our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary

WPLPE planetary gearbox
WPLPE economy gearbox
WPLPE Bevel gear right angle stage
WPLPE gearbox rotation

The WPLPE is the sought-after angle solution from our Economy range: space-saving yet powerful at an attractive price. You attach your drive elements directly to the output shaft, which can also withstand high radial forces thanks to extra-strong deep groove ball bearings.

Features

  • Economy Line
  • Right angle gearbox
  • Spur gear
  • Bevel gear right angle stage
  • Reinforced deep groove ball bearings
  • Round type output flange
  • Equidirectional rotation
  • Planet carrier in disc design

Further Information

WPLPE 050 WPLPE 070 WPLPE 090 WPLPE 120 Stage
Ratios 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 1
9, 12, 15, 16, 20, 25, 32, 40, 64, 100 9, 12, 15, 16, 20, 25, 32, 40, 64, 100 2
Efficiency η % % 94 - 95 94 - 95
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP54 IP54
Standard backlash φ arcmin arcmin <21 - <25 <21 - <25 <16 - <18 <16 - <18 <13 - <15 <13 - <15 <11 - <13 <11 - <13
Torsional stiffness C2t Nm /arcmin lbf.in/arcmin 0.5 - 1.0 4 - 9 2.2 - 5.2 19 - 46 4.7 - 14.6 42 - 129 13.1 - 39.0 116 - 345
Gearbox weight m kg lbm 0.8 - 1.3 1.8 - 2.9 2.1 - 2.6 4.7 - 5.7 4.8 - 5.6 10.5 - 12.3 11.4 - 13.6 25.1 - 30.1
Running noise LpA dB(A) dB(A) 68 68 70 70 73 73 75 75
WPLPE 050 WPLPE 070 WPLPE 090 WPLPE 120
Maximum radial force Fr max N lbf 1300 292 1500 337 3100 697 4000 899
Maximum axial force Fa max N lbf 1000 225 2000 450 3800 854 5900 1326
Maximum tilting moment MK max Nm lbf.in 42 369 61 537 162 1429 268 2372
WPLPE 050 WPLPE 070 WPLPE 090 WPLPE 120
Mass moment of inertia input J1 kgcm2 lbf.in.s210-4 0.040 - 0.060 0.354 - 0.531 0.224 - 0.336 1.983 - 2.974 0.859 - 1.361 7.603 - 12.046 2.643 - 4.073 23.393 - 36.049
Average idle torque T0 Nm lbf.in 0.05 0.15 - 0.20 1 - 2 0.25 - 0.65 2 - 6 0.80 - 1.55 7 - 14
WPLPE 050 WPLPE 070 WPLPE 090 WPLPE 120 Stage
Cyclic torque T2Z Nm lbf.in 5 - 9 40 - 75 14 - 25 124 - 221 38 - 67 336 - 593 78 - 135 690 - 1195 1
5 - 15 44 - 133 15 - 33 133 - 292 38 - 97 336 - 859 95 - 195 841 - 1726 2
Maximum torque T2max Nm lbf.in 7 - 14 62 - 119 23 - 40 204 - 354 60 - 107 531 - 947 124 - 215 1097 - 1903 1
8 - 24 71 - 212 24 - 52 212 - 460 60 - 146 531 - 1292 152 - 310 1345 - 2744 2
Continuous torque T2D Nm lbf.in 2 - 5 13 - 44 6 - 15 53 - 133 14 - 36 119 - 319 32 - 86 283 - 761 1
4 - 13 35 - 111 13 - 28 111 - 248 32 - 76 283 - 673 80 - 165 708 - 1460 2
Emergency stop torque T2Stop Nm lbf.in 12 - 27 106 - 239 60 - 80 531 - 708 135 - 220 1195 - 1947 300 - 500 2655 - 4425 1
27 - 40 239 - 354 75 - 88 664 - 779 170 - 260 1505 - 2301 380 - 520 3363 - 4602 2
WPLPE 050 WPLPE 070 WPLPE 090 WPLPE 120 Stage
Continuous input speed n1D min-1 rpm 5000 5000 4500 4500 4000 4000 3500 3500 1
5000 5000 4500 4500 4000 4000 3300 - 3500 3300 - 3500 2
Max. mechanical input speed n1max min-1 rpm 18000 18000 13000 13000 7000 7000 6500 6500

Wide diversity of output shafts

  • Output shaft with feather key
  • Smooth output shaft

Lubrication

  • Standard lubrication
  • Food grade lubrication

Surface

  • Standard surface
  • Painted surface

Input

  • Motor adaptation
  • No motor adaptation – universal flange
WPLPE 050 WPLPE 070 WPLPE 090 WPLPE 120 Stage
Shaft diameter output D3 mm in 12 0.472 16 0.630 22 0.866 32 1.260
Centering diameter output D5 mm in 35 1.378 52 2.047 68 2.677 90 3.543
Housing diameter D6 mm in 50 1.969 70 2.756 90 3.543 120 4.724
Total length L1 mm in 115.5 4.547 152.5 6.004 197.5 7.776 265.0 10.433 1
128.0 5.039 165.5 6.516 215.5 8.484 292.5 11.516 2
Shaft length output L3 mm in 24.5 0.965 36 1.417 46 1.811 68 2.677

Downloads

Product Catalog: WPLPE
Operating Manual
Mounting Instructions: WPLPE

 

Configure your WPLPE gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a WPLPE planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox

Related products:

PLPE PLPE
Frame size
Cyclic torque
5-460 Nm
Cyclic torque
44-4071 lbf in
Radial force
1300-8400 N
Radial force
292-1888 N
Axial force
1000-11000 N
Axial force
225-2473 N
Torsional backlash
6-19 arcmin
Torsional backlash
6-19 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
WPLE WPLE
Frame size
Cyclic torque
5-260 Nm
Cyclic torque
40-2301 lbf in
Radial force
200-2000 N
Radial force
45-450 N
Axial force
240-3800 N
Axial force
54-854 N
Torsional backlash
11-28 arcmin
Torsional backlash
11-28 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
Custom gearboxes Custom gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

Cyclic torque
Nm
Cyclic torque
lbf in
Radial force
N
Radial force
N
Your requirements
Learn more
WPLN WPLN
Frame size
Cyclic torque
22-800 Nm
Cyclic torque
195-7081 lbf in
Radial force
3200-12500 N
Radial force
719-2810 N
Axial force
3400-12000 N
Axial force
764-2698 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPSFN WPSFN
Frame size
Cyclic torque
22-620 Nm
Cyclic torque
195-5487 lbf in
Radial force
2150-12000 N
Radial force
483-2698 N
Axial force
2850-7500 N
Axial force
641-1686 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPLQE WPLQE
Frame size
Cyclic torque
14-260 Nm
Cyclic torque
124-2301 lbf in
Radial force
1500-4000 N
Radial force
337-899 N
Axial force
1950-3800 N
Axial force
438-854 N
Torsional backlash
11-21 arcmin
Torsional backlash
11-21 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
WPLFE WPLFE
Frame size
Cyclic torque
14-260 Nm
Cyclic torque
124-2301 lbf in
Radial force
900-3800 N
Radial force
202-854 N
Axial force
1200-5200 N
Axial force
270-1169 N
Torsional backlash
11-18 arcmin
Torsional backlash
11-18 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
WGN WGN
Frame size
Cyclic torque
22-320 Nm
Cyclic torque
195-2832 lbf in
Radial force
2700-10000 N
Radial force
607-2248 N
Axial force
3400-12000 N
Axial force
764-2698 N
Torsional backlash
5 arcmin
Torsional backlash
5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product

Haven't found what you are looking for?

Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.


Find your gearbox with the Product Filter!

The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!

PRODUCT FILTER


Tec Data Finder – Configure a gearbox easily

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

TEC DATA FINDER


For professionals: the NCP

The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.

Neugart Calculation Program

Have questions about our gearboxes?

We would be happy to help you!
Neugart GmbH

Contact Us

Let's stay in touch

Subscribe to our newsletter

Be the first to know about new products, trade shows, training dates and stay up to date.

Subscribe

Social Media

  • Youtube
  • Linkedin
  • Xing
  • Facebook
  • Instagram