The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.
Planetary gearboxes with mounted pinion
A gearbox/pinion combination developed from a single source is the guarantee of ideal technical coordination for your rack and pinion drive.
Pinion type | Module | Number of teeth | Suitable for gearbox | |||
---|---|---|---|---|---|---|
PK1 | 2 | 15 | PSN070 | PLN070 | WPLN070 | PLHE060 |
PK1 | 2 | 16 | ||||
PK1 | 2 | 18 | ||||
PK1 | 2 | 18 | PSN090 | PLN090 | WPLN090 | PLHE080 |
PK1 | 2 | 20 | ||||
PK1 | 2 | 22 | ||||
PK1 | 2 | 23 | PSN115 | PLN115 | WPLN115 | PLHE120 |
PK1 | 2 | 25 | ||||
PK1 | 2 | 27 | ||||
PK1 | 3 | 20 | ||||
PK1 | 3 | 20 | PSN142 | PLN142 | WPLN142 | |
PK1 | 3 | 22 | ||||
PK1 | 3 | 24 | ||||
PK1 | 4 | 20 | PSN190 | PLN190 |
Pinion type | Module | Number of teeth | Suitable for gearbox | |||
---|---|---|---|---|---|---|
PK1 | 2 | 16 | PSN070 | PLN070 | WPLN070 | PLHE060 |
PK1 | 2 | 19 | PSN090 | PLN090 | WPLN090 | PLHE080 |
PK1 | 3 | 17 | PSN115 | PLN115 | WPLN115 | PLHE120 |
PK1 | 3 | 22 | PSN142 | PLN142 | WPLN142 | |
PK1 | 4 | 19 | ||||
PK1 | 4 | 22 | PSN190 | PLN190 | ||
PK1 | 5 | 19 |
Pinion type | Module | Number of teeth | Including adapter flange | Suitable for gearbox | |||
---|---|---|---|---|---|---|---|
PM1 | 2 | 26 | - | PSFN064 | PLFN064 | WPSFN064 | PFHE064 |
PM1 | 2 | 27 | - | ||||
PM1 | 2 | 26 | 064 -> 090 | PSFN090 | PLFN090 | WPSFN090 | PFHE080 |
PM1 | 2 | 27 | 064 -> 090 | ||||
PM1 | 2 | 35 | 064 -> 090 | ||||
PM1 | 2 | 37 | - | ||||
PM1 | 2 | 26 | 064 -> 110 | PSFN110 | PLFN110 | WPSFN110 | PFHE110 |
PM1 | 2 | 27 | 064 -> 110 | ||||
PM1 | 2 | 35 | 064 -> 110 | ||||
PM1 | 2 | 40 | - | ||||
PM1 | 2 | 45 | - | ||||
PM1 | 2 | 37 | 090 -> 140 | PSFN140 | PLFN140 | WPSFN140 | |
PM1 | 3 | 31 | 090 -> 140 | ||||
PM1 | 3 | 35 | - | ||||
PM1 | 3 | 40 | - | ||||
PM1 | 4 | 30 | - | ||||
PM1 | 3 | 35 | 140 -> 200 | PSFN200 | PLFN200 | ||
PM1 | 3 | 40 | 140 -> 200 | ||||
PM1 | 4 | 30 | 140 -> 200 |