Ratios | ii | | 9,12,15,16,20,25,32,40,649,12,15,16,20,25,32,40,64 | |
Service life (L10h) | tL | hh | 30,00030,000 |
Efficiency at full load (1) | ƞ | %% | ≥ 95≥ 95 |
Min. operating temperature | Tmin | °C°F | -25-13 |
Max. operating temperature | Tmax | °C°F | 90194 |
Protection class | | | IP65 (at the output side)IP65 (at the output side) |
Standard lubrication | | | Grease (lifetime lubrication)Grease (lifetime lubrication) |
Food grade lubrication | | | Grease (lifetime lubrication)Grease (lifetime lubrication) |
Low temperature lubrication (2) | | | Grease (lifetime lubrication)Grease (lifetime lubrication) |
Installation position | | | anyany |
Standard backlash | jt | arcminarcmin | ≤ 12≤ 12 | ≤ 9≤ 9 | ≤ 9≤ 9 |
Torsional stiffness (1) | cg | Nm/arcminlbf.in/arcmin | 7.3 - 11.565 - 102 | 19.5 - 38.5173 - 341 | 52 - 95460 - 841 |
Gearbox weight | mG | kglbm | 1.6 - 1.73.6 - 3.7 | 4.08.8 | 8.5 - 8.718.8 - 19.2 |
Standard surface | | | Housing: Steel – heat-treated and post-oxidized (black)Housing: Steel – heat-treated and post-oxidized (black) |
Running noise (3) | Qg | db(A)db(A) | 6060 | 6262 | 6565 |
Max. bending moment based on the gearbox input flange(4) | Mb | Nmlbf.in | 871 | 16142 | 40354 |
|
Nominal output torque (6) | T2N | Nmlbf.in | 44389 | 1301151 | 2101859 | i=9 |
44389 | 1201062 | 2602301 | i=12 |
44389 | 110974 | 2302036 | i=15 |
44389 | 1201062 | 2602301 | i=16 |
44389 | 1201062 | 2602301 | i=20 |
40354 | 110974 | 2302036 | i=25 |
44389 | 1201062 | 2602301 | i=32 |
40354 | 110974 | 2302036 | i=40 |
18159 | 50443 | 1201062 | i=64 |
Max. output torque (6) | T2Max | Nmlbf.in | 70620 | 2081841 | 3843399 | i=9 |
70620 | 1921699 | 4163682 | i=12 |
70620 | 1761558 | 3683257 | i=15 |
70620 | 1921699 | 4163682 | i=16 |
70620 | 1921699 | 4163682 | i=20 |
64566 | 1761558 | 3683257 | i=25 |
70620 | 1921699 | 4163682 | i=32 |
64566 | 1761558 | 3683257 | i=40 |
29257 | 80708 | 1921699 | i=64 |
|
Emergency stop torque (1)(7) | T2Stop | Nmlbf.in | 80 - 88708 - 779 | 190 - 2601682 - 2301 | 380 - 5003363 - 4425 | |
Average thermal input speed at T2N and S1 (6) | n1n | min-1rpm | 45004500 | 40004000 | 3300 - 35003300 - 3500 |
Max. mechanical input speed (6) | N1Limit | min-1rpm | 75007500 | 70007000 | 65006500 |
Radial force for 20,000h (8)(9) | Fr20,000h | Nlbf | 2300517 | 4100922 | 51501158 |
Axial force for 20,000h (8)(9) | Fa20.000h | Nlbf | 2850641 | 54501225 | 64501450 |
Radial force for 30,000h (8)(9) | Fr30.000h | Nlbf | 2000450 | 3650821 | 45501023 |
Axial force for 30,000h (8)(9) | Fa30,000h | Nlbf | 2500562 | 48001079 | 56001259 |
Maximum radial force (9)(10) | Fr Stat | Nlbf | 2700607 | 49501113 | 51501158 |
Maximum axial force (9)(10) | Fa Stat | Nlbf | 2850641 | 54501225 | 64501450 |
Tilting moment for 20,000h (8)(10) | MK 20.000h | Nmlbf.in | 11025 | 27862 | 40791 |
Tilting moment for 30,000h (8)(10) | MK 30.000h | Nmlbf.in | 9622 | 24856 | 36081 |
Mass moment of inertia (1) | Jg | kgcm2lbf.in.s2 10-4 | 0.066 - 0.1320.939 - 1.877 | 0.367 - 0.6675.220 - 9.487 | 1.416 - 2.43220.140 - 34.591 |