Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

Planetary Gearbox with Output Shaft
Neugart planetary gearboxes with output shaft are suitable for a wide range of drive solutions.
The output shaft is available in several variations, for instance, as an output shaft with feather key for positive-fit and reliable power transmission. The feather key is a universal connecting element found in numerous drive components and allows you to achieve a quick and secure connection between the planetary gearbox with output shaft and your application.
The planetary gearbox with smooth output shaft is the ideal element for achieving a force-fit connection to a coupling. This enables you to achieve maximum torque transmission even while in reverse mode.
You can also connect the planetary gearbox with output shaft to your drive system with a toothed shaft. Using a toothed output shaft standardized to DIN 5480, it is very simple to perfectly fit additional drive components such as a pinion with internal gearing.
The input flange of the planetary gearbox is individually adapted to the motor. The compact unit of planetary gearbox with output shaft and servomotor increases your flexibility.
Because of the rotating output shaft’s low inertia, planetary gearboxes with output shaft are the ideal solution for many dynamic applications. The versatility of planetary gearboxes with output shaft gives you maximum flexibility to choose the right product for your application.
If, despite the compactness of our planetary gearboxes, you need an even shorter gearbox, you will find a right angle planetary gearbox with output shaft here.